(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Work Bench (H Frame)

Stainless Steel Work Bench (H Frame)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 16,050.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-6564-21 SALE
1-6564-22 SALE
1-6564-23 SALE
1-6564-24 SALE
1-6564-25 SALE
1-6564-26 SALE
1-6564-27 SALE
1-6564-28 SALE
1-6564-29 SALE
1-6564-30 SALE
1-6564-31 SALE
1-6564-32 SALE
1-6565-21 SALE
1-6565-22 SALE
1-6565-23 SALE
1-6565-24 SALE
1-6565-25 SALE
1-6565-26 SALE
1-6565-27 SALE
1-6565-28 SALE
1-6565-29 SALE
1-6565-30 SALE
1-6565-31 SALE
1-6565-32 SALE
1-7836-21 SALE
1-7836-22 SALE
1-7836-23 SALE
1-7836-24 SALE
1-7836-25 SALE
1-7836-26 SALE
1-7836-27 SALE
1-7836-28 SALE
1-7836-29 SALE
1-7836-30 SALE
1-7836-31 SALE
1-7836-32 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Specifications Size (mm) Part number Number of drawers Material

฿ 16,050.00

฿ 12,840.00

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) - 900×600×800 WH-9060 - Stainless steel (SUS 430)

฿ 17,942.00

฿ 14,353.60

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) - 900×750×800 WH-9075 - Stainless steel (SUS 430)

฿ 19,663.00

฿ 15,730.40

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) - 900×900×800 WH-9090 - Stainless steel (SUS 430)

฿ 18,413.00

฿ 14,730.40

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) - 1200×600×800 WH-12060 - Stainless steel (SUS 430)

฿ 20,737.00

฿ 16,589.60

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) - 1200×750×800 WH-12075 - Stainless steel (SUS 430)

฿ 22,587.00

฿ 18,069.60

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) - 1200×900×800 WH-12090 - Stainless steel (SUS 430)

฿ 21,038.00

฿ 16,830.40

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) - 1500×600×800 WH-15060 - Stainless steel (SUS 430)

฿ 23,405.00

฿ 18,724.00

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) - 1500×750×800 WH-15075 - Stainless steel (SUS 430)

฿ 25,557.00

฿ 20,445.60

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) - 1500×900×800 WH-15090 - Stainless steel (SUS 430)

฿ 23,233.00

฿ 18,586.40

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) - 1800×600×800 WH-18060 - Stainless steel (SUS 430)

฿ 25,900.00

฿ 20,720.00

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) - 1800×750×800 WH-18075 - Stainless steel (SUS 430)

฿ 28,267.00

฿ 22,613.60

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) - 1800×900×800 WH-18090 - Stainless steel (SUS 430)

฿ 30,633.00

฿ 24,506.40

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) With single-side drawer 900×600×800 WDH-9060 2 Stainless steel (SUS 430)

฿ 32,527.00

฿ 26,021.60

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) With single-side drawer 900×750×800 WDH-9075 2 Stainless steel (SUS 430)

฿ 34,247.00

฿ 27,397.60

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) With single-side drawer 900×900×800 WDH-9090 2 Stainless steel (SUS 430)

฿ 35,538.00

฿ 28,430.40

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) With single-side drawer 1200×600×800 WDH-12060 2 Stainless steel (SUS 430)

฿ 37,862.00

฿ 30,289.60

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) With single-side drawer 1200×750×800 WDH-12075 2 Stainless steel (SUS 430)

฿ 39,710.00

฿ 31,768.00

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) With single-side drawer 1200×900×800 WDH-12090 2 Stainless steel (SUS 430)

฿ 42,808.00

฿ 34,246.40

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) With single-side drawer 1500×600×800 WDH-15060 3 Stainless steel (SUS 430)

฿ 45,177.00

฿ 36,141.60

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) With single-side drawer 1500×750×800 WDH-15075 3 Stainless steel (SUS 430)

฿ 47,325.00

฿ 37,860.00

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) With single-side drawer 1500×900×800 WDH-15090 3 Stainless steel (SUS 430)

฿ 50,252.00

฿ 40,201.60

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) With single-side drawer 1800×600×800 WDH-18060 4 Stainless steel (SUS 430)

฿ 52,918.00

฿ 42,334.40

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) With single-side drawer 1800×750×800 WDH-18075 4 Stainless steel (SUS 430)

฿ 55,287.00

฿ 44,229.60

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) With single-side drawer 1800×900×800 WDH-18090 4 Stainless steel (SUS 430)

฿ 22,888.00

฿ 18,310.40

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) - 900×600×800 WHN-9060 - Stainless steel (SUS304)

฿ 26,330.00

฿ 21,064.00

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) - 900×750×800 WHN-9075 - Stainless steel (SUS304)

฿ 28,912.00

฿ 23,129.60

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) - 900×900×800 WHN-9090 - Stainless steel (SUS304)

฿ 26,460.00

฿ 21,168.00

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) - 1200×600×800 WHN-12060 - Stainless steel (SUS304)

฿ 30,633.00

฿ 24,506.40

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) - 1200×750×800 WHN-12075 - Stainless steel (SUS304)

฿ 33,515.00

฿ 26,812.00

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) - 1200×900×800 WHN-12090 - Stainless steel (SUS304)

฿ 31,278.00

฿ 25,022.40

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) - 1500×600×800 WHN-15060 - Stainless steel (SUS304)

฿ 34,892.00

฿ 27,913.60

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) - 1500×750×800 WHN-15075 - Stainless steel (SUS304)

฿ 38,205.00

฿ 30,564.00

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) - 1500×900×800 WHN-15090 - Stainless steel (SUS304)

฿ 34,805.00

฿ 27,844.00

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) - 1800×600×800 WHN-18060 - Stainless steel (SUS304)

฿ 38,807.00

฿ 31,045.60

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) - 1800×750×800 WHN-18075 - Stainless steel (SUS304)

฿ 42,463.00

฿ 33,970.40

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) - 1800×900×800 WHN-18090 - Stainless steel (SUS304)

Basic Specifications

  • Load capacity (Uniform load)
    Approx. 150 kg

Product Description

Workbench made of SUS430 that is durable and load capacity.
Type with drawer on one side is available.

Part Number
1-6564-21 SALE
1-6564-22 SALE
1-6564-23 SALE
1-6564-24 SALE
1-6564-25 SALE
1-6564-26 SALE
1-6564-27 SALE
1-6564-28 SALE
1-6564-29 SALE
1-6564-30 SALE
1-6564-31 SALE
1-6564-32 SALE
1-6565-21 SALE
1-6565-22 SALE
1-6565-23 SALE
1-6565-24 SALE
1-6565-25 SALE
1-6565-26 SALE
1-6565-27 SALE
1-6565-28 SALE
1-6565-29 SALE
1-6565-30 SALE
1-6565-31 SALE
1-6565-32 SALE
1-7836-21 SALE
1-7836-22 SALE
1-7836-23 SALE
1-7836-24 SALE
1-7836-25 SALE
1-7836-26 SALE
1-7836-27 SALE
1-7836-28 SALE
1-7836-29 SALE
1-7836-30 SALE
1-7836-31 SALE
1-7836-32 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Specifications Size (mm) Part number Number of drawers Material

฿ 16,050.00

฿ 12,840.00

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) - 900×600×800 WH-9060 - Stainless steel (SUS 430)

฿ 17,942.00

฿ 14,353.60

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) - 900×750×800 WH-9075 - Stainless steel (SUS 430)

฿ 19,663.00

฿ 15,730.40

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) - 900×900×800 WH-9090 - Stainless steel (SUS 430)

฿ 18,413.00

฿ 14,730.40

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) - 1200×600×800 WH-12060 - Stainless steel (SUS 430)

฿ 20,737.00

฿ 16,589.60

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) - 1200×750×800 WH-12075 - Stainless steel (SUS 430)

฿ 22,587.00

฿ 18,069.60

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) - 1200×900×800 WH-12090 - Stainless steel (SUS 430)

฿ 21,038.00

฿ 16,830.40

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) - 1500×600×800 WH-15060 - Stainless steel (SUS 430)

฿ 23,405.00

฿ 18,724.00

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) - 1500×750×800 WH-15075 - Stainless steel (SUS 430)

฿ 25,557.00

฿ 20,445.60

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) - 1500×900×800 WH-15090 - Stainless steel (SUS 430)

฿ 23,233.00

฿ 18,586.40

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) - 1800×600×800 WH-18060 - Stainless steel (SUS 430)

฿ 25,900.00

฿ 20,720.00

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) - 1800×750×800 WH-18075 - Stainless steel (SUS 430)

฿ 28,267.00

฿ 22,613.60

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) - 1800×900×800 WH-18090 - Stainless steel (SUS 430)

฿ 30,633.00

฿ 24,506.40

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) With single-side drawer 900×600×800 WDH-9060 2 Stainless steel (SUS 430)

฿ 32,527.00

฿ 26,021.60

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) With single-side drawer 900×750×800 WDH-9075 2 Stainless steel (SUS 430)

฿ 34,247.00

฿ 27,397.60

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) With single-side drawer 900×900×800 WDH-9090 2 Stainless steel (SUS 430)

฿ 35,538.00

฿ 28,430.40

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) With single-side drawer 1200×600×800 WDH-12060 2 Stainless steel (SUS 430)

฿ 37,862.00

฿ 30,289.60

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) With single-side drawer 1200×750×800 WDH-12075 2 Stainless steel (SUS 430)

฿ 39,710.00

฿ 31,768.00

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) With single-side drawer 1200×900×800 WDH-12090 2 Stainless steel (SUS 430)

฿ 42,808.00

฿ 34,246.40

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) With single-side drawer 1500×600×800 WDH-15060 3 Stainless steel (SUS 430)

฿ 45,177.00

฿ 36,141.60

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) With single-side drawer 1500×750×800 WDH-15075 3 Stainless steel (SUS 430)

฿ 47,325.00

฿ 37,860.00

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) With single-side drawer 1500×900×800 WDH-15090 3 Stainless steel (SUS 430)

฿ 50,252.00

฿ 40,201.60

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) With single-side drawer 1800×600×800 WDH-18060 4 Stainless steel (SUS 430)

฿ 52,918.00

฿ 42,334.40

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) With single-side drawer 1800×750×800 WDH-18075 4 Stainless steel (SUS 430)

฿ 55,287.00

฿ 44,229.60

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) With single-side drawer 1800×900×800 WDH-18090 4 Stainless steel (SUS 430)

฿ 22,888.00

฿ 18,310.40

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) - 900×600×800 WHN-9060 - Stainless steel (SUS304)

฿ 26,330.00

฿ 21,064.00

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) - 900×750×800 WHN-9075 - Stainless steel (SUS304)

฿ 28,912.00

฿ 23,129.60

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) - 900×900×800 WHN-9090 - Stainless steel (SUS304)

฿ 26,460.00

฿ 21,168.00

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) - 1200×600×800 WHN-12060 - Stainless steel (SUS304)

฿ 30,633.00

฿ 24,506.40

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) - 1200×750×800 WHN-12075 - Stainless steel (SUS304)

฿ 33,515.00

฿ 26,812.00

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) - 1200×900×800 WHN-12090 - Stainless steel (SUS304)

฿ 31,278.00

฿ 25,022.40

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) - 1500×600×800 WHN-15060 - Stainless steel (SUS304)

฿ 34,892.00

฿ 27,913.60

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) - 1500×750×800 WHN-15075 - Stainless steel (SUS304)

฿ 38,205.00

฿ 30,564.00

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) - 1500×900×800 WHN-15090 - Stainless steel (SUS304)

฿ 34,805.00

฿ 27,844.00

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) - 1800×600×800 WHN-18060 - Stainless steel (SUS304)

฿ 38,807.00

฿ 31,045.60

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) - 1800×750×800 WHN-18075 - Stainless steel (SUS304)

฿ 42,463.00

฿ 33,970.40

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) - 1800×900×800 WHN-18090 - Stainless steel (SUS304)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1