(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Cart (SUS430) 2 Tiers

Stainless Steel Cart (SUS430) 2 Tiers

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/08/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 16,308.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-2474-11 SALE
1-2474-12 SALE
1-2474-13 SALE
1-2474-14 SALE
1-2474-15 SALE
1-2475-11 SALE
1-2475-12 SALE
1-2475-13 SALE
1-2475-14 SALE
1-2475-15 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size (mm) Type Part number Weight (kg)

฿ 16,308.00

฿ 13,046.40

STAINLESS WAGONS 1 Piece(s) 19 Day(s) 600×450×800 M02 (2 tiers) M02-6045-U75 10.5

฿ 17,328.00

฿ 13,862.40

STAINLESS WAGONS 1 Piece(s) 19 Day(s) 750×450×800 M02 (2 tiers) M02-7545-U75 11.7

฿ 18,347.00

฿ 14,677.60

STAINLESS WAGONS 1 Piece(s) 19 Day(s) 900×450×800 M02 (2 tiers) M02-9045-U75 12.9

฿ 19,737.00

฿ 15,789.60

STAINLESS WAGONS 1 Piece(s) 19 Day(s) 750×600×800 M02 (2 tiers) M02-7560-U75 14.4

฿ 21,128.00

฿ 16,902.40

STAINLESS WAGONS 1 Piece(s) 19 Day(s) 900×600×800 M02 (2 tiers) M02-9060-U75 16.1

฿ 19,230.00

฿ 15,384.00

STAINLESS WAGONS 1 Piece(s) 19 Day(s) 600×450×800 M11 (2 tiers, with top plate guard) M11-6045-U75 11.2

฿ 21,128.00

฿ 16,902.40

STAINLESS WAGONS 1 Piece(s) 19 Day(s) 750×450×800 M11 (2 tiers, with top plate guard) M11-7545-U75 12.6

฿ 22,378.00

฿ 17,902.40

STAINLESS WAGONS 1 Piece(s) 19 Day(s) 900×450×800 M11 (2 tiers, with top plate guard) M11-9045-U75 13.9

฿ 23,768.00

฿ 19,014.40

STAINLESS WAGONS 1 Piece(s) 19 Day(s) 750×600×800 M11 (2 tiers, with top plate guard) M11-7560-U75 15.4

฿ 25,438.00

฿ 20,350.40

STAINLESS WAGONS 1 Piece(s) 19 Day(s) 900×600×800 M11 (2 tiers, with top plate guard) M11-9060-U75 17.2

Basic Specifications

  • Details
    Assembly type
  • Specifications
    Adjustable shelf height (25 mm spacing)
  • Load Capacity
    50 kg/tier, 80 kg/unit
  • Material
    Stainless steel (SUS 430)
  • Caster
    ø75 mm made of urethane rubber (With stopper)

Product Description

[Features]
·The guarded type prevents falling from the shelf.
·Caster: ø75 mm made of urethane rubber (with brake)

Part Number
1-2474-11 SALE
1-2474-12 SALE
1-2474-13 SALE
1-2474-14 SALE
1-2474-15 SALE
1-2475-11 SALE
1-2475-12 SALE
1-2475-13 SALE
1-2475-14 SALE
1-2475-15 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size (mm) Type Part number Weight (kg)

฿ 16,308.00

฿ 13,046.40

STAINLESS WAGONS 1 Piece(s) 19 Day(s) 600×450×800 M02 (2 tiers) M02-6045-U75 10.5

฿ 17,328.00

฿ 13,862.40

STAINLESS WAGONS 1 Piece(s) 19 Day(s) 750×450×800 M02 (2 tiers) M02-7545-U75 11.7

฿ 18,347.00

฿ 14,677.60

STAINLESS WAGONS 1 Piece(s) 19 Day(s) 900×450×800 M02 (2 tiers) M02-9045-U75 12.9

฿ 19,737.00

฿ 15,789.60

STAINLESS WAGONS 1 Piece(s) 19 Day(s) 750×600×800 M02 (2 tiers) M02-7560-U75 14.4

฿ 21,128.00

฿ 16,902.40

STAINLESS WAGONS 1 Piece(s) 19 Day(s) 900×600×800 M02 (2 tiers) M02-9060-U75 16.1

฿ 19,230.00

฿ 15,384.00

STAINLESS WAGONS 1 Piece(s) 19 Day(s) 600×450×800 M11 (2 tiers, with top plate guard) M11-6045-U75 11.2

฿ 21,128.00

฿ 16,902.40

STAINLESS WAGONS 1 Piece(s) 19 Day(s) 750×450×800 M11 (2 tiers, with top plate guard) M11-7545-U75 12.6

฿ 22,378.00

฿ 17,902.40

STAINLESS WAGONS 1 Piece(s) 19 Day(s) 900×450×800 M11 (2 tiers, with top plate guard) M11-9045-U75 13.9

฿ 23,768.00

฿ 19,014.40

STAINLESS WAGONS 1 Piece(s) 19 Day(s) 750×600×800 M11 (2 tiers, with top plate guard) M11-7560-U75 15.4

฿ 25,438.00

฿ 20,350.40

STAINLESS WAGONS 1 Piece(s) 19 Day(s) 900×600×800 M11 (2 tiers, with top plate guard) M11-9060-U75 17.2

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1