(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Electric Cart M11 Series

Stainless Steel Electric Cart M11 Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 19,598.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
2-7691-11 SALE
2-7691-12 SALE
2-7691-13 SALE
2-7691-14 SALE
2-7691-15 SALE
2-7692-11 SALE
2-7692-12 SALE
2-7692-13 SALE
2-7692-14 SALE
2-7692-15 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size (mm) Type Part number Weight (kg) Caster

฿ 19,598.00

฿ 15,678.40

STAINLESS WAGONS 1 Piece(s) 19 Day(s) 600×450×800 RE (Rubber caster) - 11.4 Conductive rubber casters$ø75 mm (with stopper) steel bracket

฿ 21,500.00

฿ 17,200.00

STAINLESS WAGONS 1 Piece(s) 19 Day(s) 750×450×800 RE (Rubber caster) M11-7545-RE75 12.8 Conductive rubber casters$ø75 mm (with stopper) steel bracket

฿ 24,140.00

฿ 19,312.00

STAINLESS WAGONS 1 Piece(s) 19 Day(s) 750×600×800 RE (Rubber caster) M11-7560-RE75 15.6 Conductive rubber casters$ø75 mm (with stopper) steel bracket

฿ 22,750.00

฿ 18,200.00

STAINLESS WAGONS 1 Piece(s) 19 Day(s) 900×450×800 RE (Rubber caster) M11-9045-RE75 14.1 Conductive rubber casters$ø75 mm (with stopper) steel bracket

฿ 25,808.00

฿ 20,646.40

STAINLESS WAGONS 1 Piece(s) 19 Day(s) 900×600×800 RE (Rubber caster) - 17.4 Conductive rubber casters$ø75 mm (with stopper) steel bracket

฿ 22,195.00

฿ 17,756.00

STAINLESS WAGONS 1 Piece(s) 19 Day(s) 600×450×800 NE (Nylon caster) M11-6045-NE75 11.3 ø75 mm (with stopper) steel bracket$Nylon casters

฿ 24,093.00

฿ 19,274.40

STAINLESS WAGONS 1 Piece(s) 19 Day(s) 750×450×800 NE (Nylon caster) M11-7545-NE75 12.7 ø75 mm (with stopper) steel bracket$Nylon casters

฿ 26,735.00

฿ 21,388.00

STAINLESS WAGONS 1 Piece(s) 19 Day(s) 750×600×800 NE (Nylon caster) M11-7560-NE75 15.5 ø75 mm (with stopper) steel bracket$Nylon casters

฿ 25,345.00

฿ 20,276.00

STAINLESS WAGONS 1 Piece(s) 19 Day(s) 900×450×800 NE (Nylon caster) M11-9045-NE75 14.0 ø75 mm (with stopper) steel bracket$Nylon casters

฿ 28,402.00

฿ 22,721.60

STAINLESS WAGONS 1 Piece(s) 19 Day(s) 900×600×800 NE (Nylon caster) M11-9060-NE75 17.3 ø75 mm (with stopper) steel bracket$Nylon casters

Basic Specifications

  • Total Load Capacity
    80 kg
  • Shelf Load Bearing Capacity
    50 kg/sheet
  • Material
    Stainless steel (SUS 430)

Product Description

[Features]
·There is a fall prevention frame on the top plate.
·Shelf load capacity: 50 kg/board
·Material: stainless steel (SUS430)

Part Number
2-7691-11 SALE
2-7691-12 SALE
2-7691-13 SALE
2-7691-14 SALE
2-7691-15 SALE
2-7692-11 SALE
2-7692-12 SALE
2-7692-13 SALE
2-7692-14 SALE
2-7692-15 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size (mm) Type Part number Weight (kg) Caster

฿ 19,598.00

฿ 15,678.40

STAINLESS WAGONS 1 Piece(s) 19 Day(s) 600×450×800 RE (Rubber caster) - 11.4 Conductive rubber casters$ø75 mm (with stopper) steel bracket

฿ 21,500.00

฿ 17,200.00

STAINLESS WAGONS 1 Piece(s) 19 Day(s) 750×450×800 RE (Rubber caster) M11-7545-RE75 12.8 Conductive rubber casters$ø75 mm (with stopper) steel bracket

฿ 24,140.00

฿ 19,312.00

STAINLESS WAGONS 1 Piece(s) 19 Day(s) 750×600×800 RE (Rubber caster) M11-7560-RE75 15.6 Conductive rubber casters$ø75 mm (with stopper) steel bracket

฿ 22,750.00

฿ 18,200.00

STAINLESS WAGONS 1 Piece(s) 19 Day(s) 900×450×800 RE (Rubber caster) M11-9045-RE75 14.1 Conductive rubber casters$ø75 mm (with stopper) steel bracket

฿ 25,808.00

฿ 20,646.40

STAINLESS WAGONS 1 Piece(s) 19 Day(s) 900×600×800 RE (Rubber caster) - 17.4 Conductive rubber casters$ø75 mm (with stopper) steel bracket

฿ 22,195.00

฿ 17,756.00

STAINLESS WAGONS 1 Piece(s) 19 Day(s) 600×450×800 NE (Nylon caster) M11-6045-NE75 11.3 ø75 mm (with stopper) steel bracket$Nylon casters

฿ 24,093.00

฿ 19,274.40

STAINLESS WAGONS 1 Piece(s) 19 Day(s) 750×450×800 NE (Nylon caster) M11-7545-NE75 12.7 ø75 mm (with stopper) steel bracket$Nylon casters

฿ 26,735.00

฿ 21,388.00

STAINLESS WAGONS 1 Piece(s) 19 Day(s) 750×600×800 NE (Nylon caster) M11-7560-NE75 15.5 ø75 mm (with stopper) steel bracket$Nylon casters

฿ 25,345.00

฿ 20,276.00

STAINLESS WAGONS 1 Piece(s) 19 Day(s) 900×450×800 NE (Nylon caster) M11-9045-NE75 14.0 ø75 mm (with stopper) steel bracket$Nylon casters

฿ 28,402.00

฿ 22,721.60

STAINLESS WAGONS 1 Piece(s) 19 Day(s) 900×600×800 NE (Nylon caster) M11-9060-NE75 17.3 ø75 mm (with stopper) steel bracket$Nylon casters

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1