(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chemical Protection Clothing, Tyvek PE Coat, Boiler Suits, 5428B Series

Chemical Protection Clothing, Tyvek PE Coat, Boiler Suits, 5428B Series

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Due to the influence of the new coronavirus, the number of stocks of the products may fluctuate significantly and it may be out of stock. In addition, SP-BOUGO FUKU that is equivalent to the products, is relatively stably in stock. Please consider it as soon as possible.

Specifications of 8-5377-13

  • Size
    LL
  • Part Number
    5428B
  • Compatible Height (cm)
    164 to 182
  • Product Detail Type
    LL
  • Material
    Tyvek non-woven fabric + PE (polyethylene) coat
Part Number
8-5377-13
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Compatible Height (cm) Product Detail Type

฿ 2,085.00

CHEMICAL PROTECTIVE CLOTHES 1 Piece(s) 40 Day(s) LL 164 to 182 LL

Basic Specifications

  • Part Number
    5428B
  • Material
    Tyvek non-woven fabric + PE (polyethylene) coat

Product Description

[Features]
·It has a high barrier property against liquids.
·Is excellent at chemical resistance and has a track record of being impermeable to 70% sulfuric acid for 8 hours.

Specifications of 8-5377-13

  • Size
    LL
  • Part Number
    5428B
  • Compatible Height (cm)
    164 to 182
  • Product Detail Type
    LL
  • Material
    Tyvek non-woven fabric + PE (polyethylene) coat
Part Number
8-5377-13
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Compatible Height (cm) Product Detail Type

฿ 2,085.00

CHEMICAL PROTECTIVE CLOTHES 1 Piece(s) 40 Day(s) LL 164 to 182 LL

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1