(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chemical Protection Clothing, DuPont Tyvek 6010, Boiler Suits

Chemical Protection Clothing, DuPont Tyvek 6010, Boiler Suits

You can add up to 6 items to the comparison list.

Loading...

(i)Caution

  • Due to the influence of the new coronavirus, the number of stocks of the products may fluctuate significantly and it may be out of stock. In addition, SP-BOUGO FUKU that is equivalent to the products, is relatively stably in stock. Please consider it as soon as possible.

Specifications of 62-4093-53

  • Size
    L
  • Product Specifications
    Hood with rubber, cuff with rubber, hemline with rubber, back west with rubber, with fastener cover (with hook-and-loop fastener at the top), with pocket on left chest, seams are sewn inside
  • Compatible Chest Size
    84 to 104cm
  • Compatible Height
    158 to 170cm
  • Supplements
    Single-use
  • Product Detail Type
    Classic blue
  • Material
    High density polyethylene
  • Color
    Blue
Part Number
62-4093-53
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 819.46

CHEMICALPROTECTIVECLOTHES 1 Piece(s) 15 Day(s)

Basic Specifications

  • Size
    L
  • Product Specifications
    Hood with rubber, cuff with rubber, hemline with rubber, back west with rubber, with fastener cover (with hook-and-loop fastener at the top), with pocket on left chest, seams are sewn inside
  • Compatible Chest Size
    84 to 104cm
  • Compatible Height
    158 to 170cm
  • Supplements
    Single-use
  • Product Detail Type
    Classic blue
  • Material
    High density polyethylene
  • Color
    Blue

Product Description

[Features]
·Protective clothing made from Tyvek, a material with excellent protection, durability and comfort.
·Main applications of the product: Dirty work
·Operation Precautions: There is no heat resistance or flameproof.

Specifications of 62-4093-53

  • Size
    L
  • Product Specifications
    Hood with rubber, cuff with rubber, hemline with rubber, back west with rubber, with fastener cover (with hook-and-loop fastener at the top), with pocket on left chest, seams are sewn inside
  • Compatible Chest Size
    84 to 104cm
  • Compatible Height
    158 to 170cm
  • Supplements
    Single-use
  • Product Detail Type
    Classic blue
  • Material
    High density polyethylene
  • Color
    Blue
Part Number
62-4093-53
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 819.46

CHEMICALPROTECTIVECLOTHES 1 Piece(s) 15 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1