(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Centrifuge Tube Mini (With Laser Marker Graduation)【50-500 Pieces Per Package】

Centrifuge Tube Mini (With Laser Marker Graduation)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,922.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
3-854-01 SALE
61-9715-35
61-9715-36
61-9715-37
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Product Detail Type

฿ 15,213.00

฿ 12,170.40

PAILS 1 Pack(s)

500 Pieces Per Package

19 Day(s) Bulk packaging 500 pcs.

฿ 2,190.00

TEST TUBES / FUNNELS 1 Pack(s)

60 Pieces Per Package

19 Day(s) Bulk packaging MyPack 60 pcs.

฿ 9,610.00

TEST TUBES / FUNNELS 1 Pack(s)

300 Pieces Per Package

19 Day(s) Rack packaging 300 pcs.

฿ 1,922.00

TEST TUBES / FUNNELS 1 Pack(s)

50 Pieces Per Package

19 Day(s) Rack packaging MyPack 50 pcs.

Basic Specifications

  • Size(mm)
    29×75
  • Materials
    Main body: PP, CAP: HDPE
  • Capacity(mL)
    25
Part Number
3-854-01 SALE
61-9715-35
61-9715-36
61-9715-37
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Product Detail Type

฿ 15,213.00

฿ 12,170.40

PAILS 1 Pack(s)

500 Pieces Per Package

19 Day(s) Bulk packaging 500 pcs.

฿ 2,190.00

TEST TUBES / FUNNELS 1 Pack(s)

60 Pieces Per Package

19 Day(s) Bulk packaging MyPack 60 pcs.

฿ 9,610.00

TEST TUBES / FUNNELS 1 Pack(s)

300 Pieces Per Package

19 Day(s) Rack packaging 300 pcs.

฿ 1,922.00

TEST TUBES / FUNNELS 1 Pack(s)

50 Pieces Per Package

19 Day(s) Rack packaging MyPack 50 pcs.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1