1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Uniwool (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Quality Plus
Part Number :
  • From :
    ฿ 160.73/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Only use for the applications for which it was specifically designed. Keep out of reach of children. The tip is sharp so handle with care. Depending on the base material, some materials may be prone to scratches or breaking, so be sure to check before use.

Product Description

[Features]
· Ideal for surface polishing of aluminum molds for plastic molding and for removing dirt from tile joints.
· Ideal for removing dirt from furniture and for preparing surfaces for lacquer/cashew coatings.
· Ideal for removing dirt from sinks/washbasins and removing water scale from gravestones.

Part Number
319011-0800
319011-1500
319011-3000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipParticle Size
(#)
JAN Code Weight
(g)
Quantity

฿ 161.41

SHEET ABRASIVE 1 Piece(s) 31 Day(s) 8004905533152430501 pc.

฿ 160.73

SHEET ABRASIVE 1 Piece(s) 31 Day(s) 15004905533152447461 pc.

฿ 160.73

SHEET ABRASIVE 1 Piece(s) 31 Day(s) 3,0004905533152454461 pc.

Loading...

  1. 1

Basic Information

Usage Hand polish Width(mm) 150 Length(mm) 230
Detailed type Fine Packaging dimensions - width(mm) 265 Packaging dimensions - height(mm) 11
Packaging dimensions - depth(mm) 153 Quantity 1 pc.