1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Paper Set (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Quality Plus
Part Number :
  • From :
    ฿ 123.17/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Only use for the applications for which it was specifically designed. Keep out of reach of children. The tip is sharp so handle with care. Depending on the base material, some materials may be prone to scratches or breaking, so be sure to check before use.

Product Description

[Features]
· Ideal for final stage finishing of lacquer, enamel and cashew coatings.
· Ideal for polishing metal, removing rust and polishing the base material of wooden parts.
· Ideal for adjustment of coating/painting base materials and finishing woodwork products.

Part Number
319002-0000
319003-0000
319004-0000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSheet Type Particle Size
(#)
JAN Code Packaging dimensions - height
(mm)
Weight
(g)
Set contents Quantity

฿ 128.24

SHEET ABRASIVE 1 Piece(s) 31 Day(s) Paper60 ~ 2404905533150351350#60 (coarse grain) 2 sheets, #120 (medium grain) 2 sheets, #240 (fine grain) 2 sheets (sandpaper set)1 set (6 sheets)

฿ 150.44

SHEET ABRASIVE 1 Piece(s) 31 Day(s) Abrasive Cloth60 ~ 1804905533150368485#60 (coarse grain) 2 sheets, #100 (medium grain) 2 sheets, #180 (medium grain) 2 sheets (fabric paper set)1 set (6 sheets)

฿ 123.17

SHEET ABRASIVE 1 Piece(s) 31 Day(s) Waterproof paper320 ~ 8004905533150375120#320 (fine grain) 1 sheet, #600 (ultra-fine grain) 2 sheets, #800 (ultra-fine grain) 1 sheet1 set (4 sheets)

Loading...

  1. 1

Basic Information

Usage Hand polish Width(mm) 93 Length(mm) 228
Packaging dimensions - width(mm) 260 Packaging dimensions - depth(mm) 100