(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Top Kogyo Inner Diameter Cutter Wave-Shaped Replacement Blade for PVC Pipe

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of TNC-40CW

  • Product Type
    Blade Replacement
  • Shaft diameter(mm)
    6.35
  • Applicable cutting size
    VP-50-100, VU-40-200
  • Outer diameter(mm)
    41
  • Trusco Code
    859-5091
  • Weight(g)
    15
Part Number
TNC-40CW
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,913.68

CUTTER DISK 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Type
    Blade Replacement
  • Shaft diameter(mm)
    6.35
  • Applicable cutting size
    VP-50-100, VU-40-200
  • Outer diameter(mm)
    41
  • Trusco Code
    859-5091
  • Weight(g)
    15

Product Description

[Features]
· Dedicated replacement blade for the PVC pipe inner diameter cutter series of products.
· Compared to conventional products, the blade can cut approximately 20% faster with a rechargeable disc grinder (Top Kogyo comparison).
· Uses a quenched base for stable cutting with no deflection.
· Uses carefully selected materials and is entirely made in Japan.

Specifications of TNC-40CW

  • Product Type
    Blade Replacement
  • Shaft diameter(mm)
    6.35
  • Applicable cutting size
    VP-50-100, VU-40-200
  • Outer diameter(mm)
    41
  • Trusco Code
    859-5091
  • Weight(g)
    15
Part Number
TNC-40CW
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,913.68

CUTTER DISK 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications