1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Solar Digital Thermometer (Flange-Mounted Type) SN-1700F (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • NETKN_SN-1700F-01
  • NETKN_SN-1700F-03
  • NETKN_SN-1700F-05
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· With an environmentally friendly solar power supply that works at a minimum of 90 lux illuminance
· Solar power eliminates the need for battery replacement
· Whisker countermeasures completed
· Great precision at 0 to 50°C of ±1°C (Measuring period 10 seconds)
· Waterproof enough to withstand direct jets of water from any direction without being affected (IP65 compliant)
· Product with a track record of over 15 years

 
Part Number
SN-1700F-01
SN-1700F-03
SN-1700F-05
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCord length
(m)
Weight

฿ 999,999,999.00

THERMOMETER 1 Piece(s) Quote 1Approx. 50 g

฿ 999,999,999.00

THERMOMETER 1 Piece(s) Quote 3Approx. 70 g

฿ 999,999,999.00

THERMOMETER 1 Piece(s) Quote 5Approx. 90 g

Loading...

  1. 1

Basic Information

Product Type Thermometer (External Sensor Type) Temperature Measuring Range(°C) -59.9 to +99.9 Body accuracy ±1.0°C: 0.0 to +50.0°C, ±2.0°C: -40.0 to -0.1°C, +50.1 to +60.0°C, ±3.0°C: -50.0 to -40.1°C, +60.1 to +70.0°C, ±4.0°C: -50.1°C or less, +70.1°C or more (at 100 lux illuminance) *Current consumption increases when measuring temperatures of +50°C or higher, meaning 400 lux or more is needed for accurate measurement
Resolution 0.1°C External dimensions(mm) 103.5 (W) × 41 (H) × 15.0 (D) Input sensor Thermistor
Measurement cycle 1 time / approx. 10 seconds Waterproof functionality IP65 compliant (jet-proof type) Power supply Solar battery (100 lux)
Temperature sensing part Tip: ø4 × 20 mm (SUS304)