(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Environmentally friendly solar power supply that works at 100 lux illuminance (-20 to +50°C)
· Solar power eliminates the need for battery replacement
· Solar thermometer with a wide measurement range of -59.9 to +99.9°C
· Waterproof enough to withstand direct jets of water from any direction without being affected (IP65 compliant)
· Large numbers are bright and easy-to-see
Product Type | Thermometer | Temperature Measuring Range(°C) | -59.9 to +99.9 | Drip-proof and Waterproof function | Drip-Proof |
---|---|---|---|---|---|
Resolution | 0.1°C | External dimensions(mm) | 103.5 (W) × 41.5 (H) × 18.5 (D) | Measurement accuracy | ±1°C: -20.0 to +40.0°C, ±2°C: -40.0 to -20.1, +40.1 to +70.0°C, ±2°C or higher: other than those shown to the left (room temperature 23 ±5°C) Precision guaranteed illuminance 200 lux, however the minimum illuminance is displayed as 100 lux |
Input sensor | Thermistor | Measurement cycle | 1 time / approx. 10 seconds | Material | Temperature sensing part (tip): SUS304, Cable: heat-resistant, cold-resistant PVC |
Waterproof functionality | IP65 compliant (jet-proof type) | Sensor size(mm) | Temperature sensing part (tip): ø4 × 20 | Cord length(m) | Approx. 1 |
Weight | Approx. 65 g | Power supply | Solar power supply (minimum illuminance is displayed as 100 lux) |
How can we improve?
How can we improve?