(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Highly accurate and with a fast response speed (0 -> 100°C in 5 seconds)
· Uses a ST thermocouple sensor, not just for the responsiveness, but also impact resistance
· HOLD function, automatic power-off function (approx. 30 minutes)
· Can be used even around water or oil (waterproof standard IPX5 compliant)
· Built-in magnet on the back to prevent dropping
Product Type | Thermometer (External Sensor Type) | Temperature Measuring Range(°C) | -50 to +350 | Drip-proof and Waterproof function | Drip-Proof |
---|---|---|---|---|---|
Operating Temperature Range(°C) | 0 to +50 | Resolution | 0.1°C (-9.9 to +199.9°C), 1°C (other than those shown to the left) | External dimensions(mm) | 43 (W) × 202 (H) × 20 (D) |
Measurement accuracy | The larger between ±0.8°C or ±0.8%: -50 to +150°C, ±(reading value × 0.75%)°C: +151 to +250°C, ±3°C: +251°C or more | Input sensor | ST thermocouple, pointed tip | Measurement cycle | 1 time / 0.5 seconds |
Waterproof functionality | IPX5 compliant | Sensor size(mm) | ø3 × 112 | Weight | Approx. 60 g (including battery) |
Power supply | CR2032 (coin battery) × 1 pc. | Accessories | Instruction manual, CR2032 (coin battery) × 1 pc. |
How can we improve?
How can we improve?