1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Handheld Digital Thermometer SN-350II Hyper-Thermometer Body And Compatible Sensor (Sold Separately) (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Body has a wide range of temperature display of -100 to +1,300°C
· Drip-proof construction enables its use even in wet environments
· Temperature display correction function
· Can also be used for thermometer calibration

 
Part Number
SN-350-01
SN-350-02
SN-350-03
SN-350-10
SN-350-12
SN-350-14
SN-350-20
SN-350-23
SN-350-25
SN-350-30
SN-350-32
SN-350-35
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTemperature Measuring Range
(°C)
Measurement accuracy Dimensions
(mm)
Cord length
(m)
Temperature sensing part Product name

฿ 999,999,999.00

SENSOR 1 Piece(s) Quote 0 to +300±2.5°CTemperature sensing part: ø2.3 × 1001Thermocouple (SK), pointed tipFood core temperature measurement sensor, pointed tip

฿ 999,999,999.00

SENSOR 1 Piece(s) Quote 0 to +500At -40 to +333°C: ±2.5°C +333 to +1,200°C ±(0.0075 × |t|)°C *|t| is a value displayed regardless of + or - symbolsTemperature sensing part: ø4.8 × 1001Thermocouple (SK), pointed tipGeneral-purpose sensor for core temperature measurement, rounded tip

฿ 999,999,999.00

SENSOR 1 Piece(s) Quote 0 to +300±2.5°CTemperature sensing part: ø2.3 × 1501Thermocouple (SK), rounded tipGeneral-purpose measuring sensor, rounded tip

฿ 999,999,999.00

SENSOR 1 Piece(s) Quote 0 to +300±2.5°CTemperature sensing part: ø2.3 × 1001Thermocouple (SK), pointed tip, grounded typeFood core temperature measurement sensor, pointed tip, grounded type

฿ 999,999,999.00

SENSOR 1 Piece(s) Quote 0 to +800At -40 to +333°C: ±2.5°C +333 to +1,200°C ±(0.0075 × |t|)°C *|t| is a value displayed regardless of + or - symbolsTemperature sensing part: ø4.8 × 3001Thermocouple (SK), rounded tipGeneral-purpose measuring sensor (medium temperature), rounded tip

฿ 999,999,999.00

SENSOR 1 Piece(s) Quote 0 to +1,100At -40 to +333°C: ±2.5°C +333 to +1,200°C ±(0.0075 × |t|)°C *|t| is a value displayed regardless of + or - symbolsTemperature sensing part: ø4.8 × 5001Thermocouple (SK), rounded tipGeneral-purpose measuring sensor (high temperature), rounded tip

฿ 999,999,999.00

SENSOR 1 Piece(s) Quote 0 to +500±2.5°C [(t-ts) ≤ 100°C] -0.03 × t°C to +2.5°C[100°C < (t-ts)] *t: measured temperature (-40 to +500°C) ts: ambient temperature (0 to +40°C)Temperature sensing part: contact surface ø20 × 1151Thermocouple (SK), surface typeStatic surface sensor (direct type)

฿ 999,999,999.00

SENSOR 1 Piece(s) Quote 0 to +600±2.5°C [(t-ts) ≤ 100°C] -0.03 × t°C to +2.5°C[100°C < (t-ts)] *t: measured temperature (-40 to +500°C) ts: ambient temperature (0 to +40°C)Temperature sensing part: contact surface ø17 × 1301Thermocouple (SK), surface typeStatic surface sensor (L-shaped type)

฿ 999,999,999.00

SENSOR 1 Piece(s) Quote -40 to +300±2.5°C [(t-ts) ≤ 100°C] -0.03 × t°C to +2.5°C[100°C < (t-ts)] *t: measured temperature (-40 to +500°C) ts: ambient temperature (0 to +40°C)Temperature sensing part: ø17 × 1321Thermocouple (SK), surface typeStatic surface sensor (for low temperatures)

฿ 999,999,999.00

SENSOR 1 Piece(s) Quote 0 to +300±2.5°CTemperature sensing part: ø1 × 1 m1Thermocouple (SK)Ultra-fine sensor

฿ 999,999,999.00

SENSOR 1 Piece(s) Quote 0 to +300±2.5°CTemperature sensing part: ø4.8 × 2501Thermocouple (SK), pointed tipSensor for asphalt

฿ 999,999,999.00

SENSOR 1 Piece(s) Quote 0 to +400At -40 to +333°C: ±2.5°C +333 to +1,200°C ±(0.0075 × |t|)°C *|t| is a value displayed regardless of + or - symbolsTemperature sensing part: stainless steel wire 2 m0.5Thermocouple (SK)Sensor for the interior of bread ovens

Loading...

  1. 1

Basic Information

Product Type Other Accessory