1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

TAC Tool Parts, Shim CSK54R/L (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,053.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CSK54L-D30
CSK54R-D30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPreferred Hand Component Model

฿ 1,053.00

TGY TURNING TOOLS 1 Piece(s) 10 Day(s) Left-handCSK54L-D30

฿ 1,053.00

TGY TURNING TOOLS 1 Piece(s) 10 Day(s) Right-handCSK54R-D30

Loading...

  1. 1

Basic Information

Dimension c(mm) 4.8 Size B(mm) 14.8 Dimension φd(mm) 3.5
Dimension φa(mm) 9.4 Useable Tools TAC Bit for Outer Diameter: C Type