1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Octagonal-Shaped Doubled Face, ONMU/ONHU0705 (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 672.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
ONHU0705ANPN-MJ-AH140
ONHU0705ANPN-MJ-AH725
ONHU0705ANTN-ML-AH120
ONHU0705ANTN-ML-AH140
ONHU0705ANTN-ML-AH725
ONMU0705ANPN-MJ-AH140
ONMU0705ANPN-MJ-AH3135
ONMU0705ANPN-MJ-AH725
ONMU0705ANPN-ML-AH120
ONMU0705ANPN-ML-AH3135
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShape (initial letter of model number) work material Clearance angle Available corners Grade Classification Material Type Precision Honing Size A
(mm)
Size B
(mm)
Dimension T
(mm)
Dimension rε
(mm)
Trusco Code No. of Units Ordered
(Pcs)

฿ 832.00

TGY MILLING INSERTS 10 Piece(s) 40 Day(s) O (Octagonal)SteelN (0°)8CoatingAH140HAvailable17.37.26.20.8-10

฿ 832.00

TGY MILLING INSERTS 10 Piece(s) 40 Day(s) O (Octagonal)Steel / Cast IronN (0°)8CoatingAH725HAvailable17.37.26.20.8-10

฿ 832.00

TGY MILLING INSERTS 10 Piece(s) 40 Day(s) O (Octagonal)Cast IronN (0°)8CoatingAH120HAvailable17.37.26.20.8-10

฿ 832.00

TGY MILLING INSERTS 10 Piece(s) 40 Day(s) O (Octagonal)SteelN (0°)8CoatingAH140HAvailable17.37.26.20.8-10

฿ 832.00

TGY MILLING INSERTS 10 Piece(s) 40 Day(s) O (Octagonal)Steel / Cast IronN (0°)8CoatingAH725HAvailable17.37.26.20.8-10

฿ 672.00

TGY MILLING INSERTS 10 Piece(s) 40 Day(s) O (Octagonal)SteelN (0°)8CoatingAH140MAvailable17.37.26.20.8-10

฿ 738.24

TGY CUTTING TOOLS 10 Piece(s) 19 Day(s) -----PVD Coating Material for Steel------709-0749-

฿ 672.00

TGY MILLING INSERTS 10 Piece(s) 40 Day(s) O (Octagonal)Steel / Cast IronN (0°)8CoatingAH725MAvailable17.37.26.20.8-10

฿ 672.00

TGY MILLING INSERTS 10 Piece(s) 40 Day(s) O (Octagonal)Cast IronN (0°)8CoatingAH120MAvailable17.37.26.20.8-10

฿ 738.24

TGY CUTTING TOOLS 10 Piece(s) 19 Day(s) -----PVD Coating Material for Steel------709-0757-

Loading...

  1. 1