(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 6/10/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Electric Micropipette [Electric Pipette] MPA Series with General Calibration Document (MPA20-00A00)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • This product comes with general calibration documentation (calibration certificate, inspection performance record and traceability system chart). The space of the name and address of the certificate requester is left blank.
  • [Discontinued Products]MISUMI will stop accepting orders as soon as the stock is sold. For inquiries about this matter, please use the chat and inquiry form from the "technical counter" at the top right of this page.
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
MPA10-00A00
MPA20-00A00
MPA10000-00A00
MPA1200-00A00
MPA200-00A00
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Capacity range
(μL)
JAN Code Performance Maximum Dispensing Time Weight
(g)
Materials

฿ 18,598.52

PIPETTE 1 Piece(s) 31 Day(s) - 0.5 to 10 4981046910538 Capacity: 1.0/10.0µL, accuracy: ±4.0/±1.0%, reproducibility (CV): 2.5/0.4% Serial dispensing: 0.3µL × 33 times, fully charged: Approx.1,800 times (Standard mode, maximum suction/discharge speed setting) Approx. 150 pipette body: ABS, ejector: PP (20% glass fiber), tip holder: PVDF, piston: SUS

฿ 18,598.52

PIPETTE 1 Piece(s) 31 Day(s) - 2 to 20 4981046910545 Capacity: 2.0/20.0µL, accuracy: ±4.0/±1.0%, reproducibility (CV): 2.5/0.4% Serial dispensing: 0.3µL × 66 times, fully charged: Approx.1,800 times (Standard mode, maximum suction/discharge speed setting) Approx. 150 pipette body: ABS, ejector: PP (20% glass fiber), tip holder: PVDF, piston: SUS

฿ 18,608.59

PIPETTE 1 Piece(s) 31 Day(s) 0.1 to 10.0 mL - 4981046910576 Capacity: 1.0/ 5.0/10.0 mL, accuracy: ±2.5/±1.0/±0.5%, reproducibility (CV): 0.6/ 0.15/0.15% Serial dispensing: 0.1 mL × 99 times, fully charged: Approx.1,800 times (Standard mode, maximum suction/discharge speed setting) Approx. 190 pipette body: ABS, ejector: PP (20% glass fiber), tip holder: PVDF, piston: PVDF

฿ 18,603.56

PIPETTE 1 Piece(s) 31 Day(s) - 100 to 1200 4981046910569 Capacity: 100/1200µL, accuracy: ±2.5/±0.5%, reproducibility (CV): 0.6/ 0.15% Serial dispensing: 15µL × 80 times, fully charged: Approx.1,800 times (Standard mode, maximum suction/discharge speed setting) Approx. 170 pipette body: ABS, ejector: PP (20% glass fiber), tip holder: PVDF, piston: SUS

฿ 18,601.30

PIPETTE 1 Piece(s) 31 Day(s) - 10 to 200 4981046910552 Capacity: 10/200µL, accuracy: ±2.5/±0.6%, reproducibility (CV): 1.0/ 0.15% Serial dispensing: 3µL × 66 times, at full charge: Approx.1,800 times (Standard mode, maximum suction/discharge speed setting) Approx. 160 pipette body: ABS, ejector: PP (20% glass fiber), tip holder: PVDF, piston: SUS

Basic Specifications

  • Product Type
    Micropipette
  • Autoclave
    Applicable
  • Overall Length(mm)
    Approx. 280
  • Operating Environment Temperature(°C)
    15 to 30
  • With/without calibration certificate
    Y
  • Charge time
    About 5 hours/100% charge
  • Specifications
    Operation mode: Standard mode (AUTO), continuous dispensing mode (MD), mixed mode (MIX), system setting mode (SYS), program memory: 9 types, dispensing speed: 5-step adjustment, pipette drive system: High performance stepping motor, energy saving setting: Auto power off after 10 minutes, AC adapter: 100 V AC 50/60 Hz 5 V DC/1 A (standard accessory, for charging, can be used while charging), autoclaved: Only the lower part of the main body is possible
  • Batteries
    Lithium ion battery 3.7 V/920 mAh

Product Description

Electric Micropipette [Electric Pipette] MPA Series with General Calibration Document
[Features]
·Reduces individual dispense variability
·Ensures high reproducibility
·Accurately aspirates and dispenses the set amount
·Suction and discharge speed can be set in 5 steps (High-precision dispensing of high-viscosity samples)
·Prepare glass chips (For MPA-200/MPA-1200/MPA-10000)
·Designed to withstand the use of organic solvents
·Tip holder using fluororesin (PVDF)
·Fluorine-based grease with excellent acid and chemical resistance is used in the piston.
·Dedicated glass tip can also be used
·Button operation with the index finger instead of moving the piston up and down with the thumb

Part Number
MPA10-00A00
MPA20-00A00
MPA10000-00A00
MPA1200-00A00
MPA200-00A00
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Capacity range
(μL)
JAN Code Performance Maximum Dispensing Time Weight
(g)
Materials

฿ 18,598.52

PIPETTE 1 Piece(s) 31 Day(s) - 0.5 to 10 4981046910538 Capacity: 1.0/10.0µL, accuracy: ±4.0/±1.0%, reproducibility (CV): 2.5/0.4% Serial dispensing: 0.3µL × 33 times, fully charged: Approx.1,800 times (Standard mode, maximum suction/discharge speed setting) Approx. 150 pipette body: ABS, ejector: PP (20% glass fiber), tip holder: PVDF, piston: SUS

฿ 18,598.52

PIPETTE 1 Piece(s) 31 Day(s) - 2 to 20 4981046910545 Capacity: 2.0/20.0µL, accuracy: ±4.0/±1.0%, reproducibility (CV): 2.5/0.4% Serial dispensing: 0.3µL × 66 times, fully charged: Approx.1,800 times (Standard mode, maximum suction/discharge speed setting) Approx. 150 pipette body: ABS, ejector: PP (20% glass fiber), tip holder: PVDF, piston: SUS

฿ 18,608.59

PIPETTE 1 Piece(s) 31 Day(s) 0.1 to 10.0 mL - 4981046910576 Capacity: 1.0/ 5.0/10.0 mL, accuracy: ±2.5/±1.0/±0.5%, reproducibility (CV): 0.6/ 0.15/0.15% Serial dispensing: 0.1 mL × 99 times, fully charged: Approx.1,800 times (Standard mode, maximum suction/discharge speed setting) Approx. 190 pipette body: ABS, ejector: PP (20% glass fiber), tip holder: PVDF, piston: PVDF

฿ 18,603.56

PIPETTE 1 Piece(s) 31 Day(s) - 100 to 1200 4981046910569 Capacity: 100/1200µL, accuracy: ±2.5/±0.5%, reproducibility (CV): 0.6/ 0.15% Serial dispensing: 15µL × 80 times, fully charged: Approx.1,800 times (Standard mode, maximum suction/discharge speed setting) Approx. 170 pipette body: ABS, ejector: PP (20% glass fiber), tip holder: PVDF, piston: SUS

฿ 18,601.30

PIPETTE 1 Piece(s) 31 Day(s) - 10 to 200 4981046910552 Capacity: 10/200µL, accuracy: ±2.5/±0.6%, reproducibility (CV): 1.0/ 0.15% Serial dispensing: 3µL × 66 times, at full charge: Approx.1,800 times (Standard mode, maximum suction/discharge speed setting) Approx. 160 pipette body: ABS, ejector: PP (20% glass fiber), tip holder: PVDF, piston: SUS

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1