1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HV-C-K/HV-CP-K Series Legal-For-Trade Weighing Pedestal Dust-Proof And Waterproof Digital Platform Scale (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 24,646.30/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

HV-C-K/HV-CP-K Series Legal-For-Trade Weighing Pedestal Dust-Proof And Waterproof Digital Platform Scale
[Features]
· Measurement method: electrical resistance type (load cell type)
· Accuracy class: Class III
· Scale interval type: multi-interval
· HV-C-K series: Standard type / HV-CP-K series: built-in thermal printer type
· The upper and lower limit value settings are indicated by comparator lamps in 3 colors, which is useful for tasks such as packing
· This gives you an intuitive way of judging whether the amount is too small, just right, or too large
· Furthermore, by configuring the 5-level setting, you can add the categories "a bit too small" and "a bit too large" to streamline your work. Settings are easy to configure with the numeric keypad
· Speeds up your weighing tasks with a high-speed response time of about 1 second
The weighing part is dust-proof and water-resistant up to grade IP65 for worry-free use. The weighing pan can also be removed and washed
· The HV-C-K series supports both AC power and battery operation (D-size batteries × 4)

 
Part Number
HV15KC-K-01N00
HV15KC-K-02N00
HV15KC-K-04N00
HV15KC-K-05N00
HV15KCP-K-01N00
HV15KCP-K-02N00
HV15KCP-K-04N00
HV15KCP-K-05N00
HV60KC-K-01N00
HV60KC-K-02N00
HV60KC-K-04N00
HV60KC-K-05N00
HV60KCP-K-01N00
HV60KCP-K-02N00
HV60KCP-K-04N00
HV60KCP-K-05N00
HV200KC-K-01N00
HV200KC-K-02N00
HV200KC-K-04N00
HV200KC-K-05N00
HV200KCP-K-01N00
HV200KCP-K-02N00
HV200KCP-K-04N00
HV200KCP-K-05N00
HV-15KC-K
HV-15KCP-K
HV-60KC-K
HV-200KC-K
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(g)
Measurement Plate Dimensions D
(mm)
Measurement Plate Dimensions W
(mm)
Specification details External dimension (W)
(mm)
External dimensions (D)
(mm)
External dimensions (H)
(mm)
Maximum count value
(pcs.)
Minimum display detail Weight
(kg)

฿ 24,646.30

SCALE 1 Piece(s) 45 Day(s) 3,000/6,000/15,000250250Standard type275474368150,0000.001 kg / 0.002 kg / 0.005 kg-

฿ 24,646.30

SCALE 1 Piece(s) 45 Day(s) 3,000/6,000/15,000250250Standard type275474368150,0000.001 kg / 0.002 kg / 0.005 kg-

฿ 24,646.30

SCALE 1 Piece(s) 45 Day(s) 3,000/6,000/15,000250250Standard type275474368150,0000.001 kg / 0.002 kg / 0.005 kg-

฿ 24,646.30

SCALE 1 Piece(s) 45 Day(s) 3,000/6,000/15,000250250Standard type275474368150,0000.001 kg / 0.002 kg / 0.005 kg-

฿ 39,290.45

SCALE 1 Piece(s) 45 Day(s) 3,000/6,000/15,000250250With built-in printer275474368150,0000.001 kg / 0.002 kg / 0.005 kgApprox. 7

฿ 39,290.45

SCALE 1 Piece(s) 45 Day(s) 3,000/6,000/15,000250250With built-in printer275474368150,0000.001 kg / 0.002 kg / 0.005 kgApprox. 7

฿ 39,290.45

SCALE 1 Piece(s) 45 Day(s) 3,000/6,000/15,000250250With built-in printer275474368150,0000.001 kg / 0.002 kg / 0.005 kgApprox. 7

฿ 39,290.45

SCALE 1 Piece(s) 45 Day(s) 3,000/6,000/15,000250250With built-in printer275474368150,0000.001 kg / 0.002 kg / 0.005 kgApprox. 7

฿ 27,008.89

SCALE 1 Piece(s) 45 Day(s) 15,000/30,000/60,000424330Standard type330621771120,0000.005 kg / 0.01 kg / 0.02 kg-

฿ 27,008.89

SCALE 1 Piece(s) 45 Day(s) 15,000/30,000/60,000424330Standard type330621771120,0000.005 kg / 0.01 kg / 0.02 kg-

฿ 27,008.89

SCALE 1 Piece(s) 45 Day(s) 15,000/30,000/60,000424330Standard type330621771120,0000.005 kg / 0.01 kg / 0.02 kg-

฿ 27,008.89

SCALE 1 Piece(s) 45 Day(s) 15,000/30,000/60,000424330Standard type330621771120,0000.005 kg / 0.01 kg / 0.02 kg-

฿ 41,653.04

SCALE 1 Piece(s) 45 Day(s) 15,000/30,000/60,000424330With built-in printer330621771120,0000.005 kg / 0.01 kg / 0.02 kg-

฿ 41,653.04

SCALE 1 Piece(s) 45 Day(s) 15,000/30,000/60,000424330With built-in printer330621771120,0000.005 kg / 0.01 kg / 0.02 kg-

฿ 41,653.04

SCALE 1 Piece(s) 45 Day(s) 15,000/30,000/60,000424330With built-in printer330621771120,0000.005 kg / 0.01 kg / 0.02 kg-

฿ 41,653.04

SCALE 1 Piece(s) 45 Day(s) 15,000/30,000/60,000424330With built-in printer330621771120,0000.005 kg / 0.01 kg / 0.02 kg-

฿ 29,542.47

SCALE 1 Piece(s) 45 Day(s) 60,000/150,000/220,000530390Standard type390712773110,000-Approx. 17

฿ 29,542.47

SCALE 1 Piece(s) 45 Day(s) 60,000/150,000/220,000530390Standard type390712773110,000-Approx. 17

฿ 29,542.47

SCALE 1 Piece(s) 45 Day(s) 60,000/150,000/220,000530390Standard type390712773110,000-Approx. 17

฿ 29,542.47

SCALE 1 Piece(s) 45 Day(s) 60,000/150,000/220,000530390Standard type390712773110,000-Approx. 17

฿ 45,754.55

SCALE 1 Piece(s) 45 Day(s) 60,000/150,000/220,000530390With built-in printer390712773110,000--

฿ 45,754.55

SCALE 1 Piece(s) 45 Day(s) 60,000/150,000/220,000530390With built-in printer390712773110,000--

฿ 45,754.55

SCALE 1 Piece(s) 45 Day(s) 60,000/150,000/220,000530390With built-in printer390712773110,000--

฿ 45,754.55

SCALE 1 Piece(s) 45 Day(s) 60,000/150,000/220,000530390With built-in printer390712773110,000--

฿ 24,646.30

SCALE 1 Piece(s) 45 Day(s) 3,000/6,000/15,000250250Standard type275474368150,0000.001 kg / 0.002 kg / 0.005 kg-

฿ 39,290.45

SCALE 1 Piece(s) 45 Day(s) 3,000/6,000/15,000250250With built-in printer275474368150,0000.001 kg / 0.002 kg / 0.005 kgApprox. 7

฿ 27,008.89

SCALE 1 Piece(s) 45 Day(s) 15,000/30,000/60,000424330Standard type330621771120,0000.005 kg / 0.01 kg / 0.02 kg-

฿ 29,542.47

SCALE 1 Piece(s) 45 Day(s) 60,000/150,000/220,000530390Standard type390712773110,000-Approx. 17

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Main Body Measurement Plate Shape Square Plate
Dry Cell Battery Compatible Available Dust-proof and waterproof function Available Details of the dust-proof and waterproof performance IP65