(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
HV-C-K/HV-CP-K Series Legal-For-Trade Weighing Pedestal Dust-Proof And Waterproof Digital Platform Scale
[Features]
· Measurement method: electrical resistance type (load cell type)
· Accuracy class: Class III
· Scale interval type: multi-interval
· HV-C-K series: Standard type / HV-CP-K series: built-in thermal printer type
· The upper and lower limit value settings are indicated by comparator lamps in 3 colors, which is useful for tasks such as packing
· This gives you an intuitive way of judging whether the amount is too small, just right, or too large
· Furthermore, by configuring the 5-level setting, you can add the categories "a bit too small" and "a bit too large" to streamline your work. Settings are easy to configure with the numeric keypad
· Speeds up your weighing tasks with a high-speed response time of about 1 second
The weighing part is dust-proof and water-resistant up to grade IP65 for worry-free use. The weighing pan can also be removed and washed
· The HV-C-K series supports both AC power and battery operation (D-size batteries × 4)
Part Number |
---|
HV15KCP-K-01N00 |
HV15KCP-K-02N00 |
HV15KCP-K-04N00 |
HV15KCP-K-05N00 |
HV-15KCP-K |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (g) | Measurement Plate Dimensions D (mm) | Measurement Plate Dimensions W (mm) | Specification details | External dimension (W) (mm) | External dimensions (D) (mm) | External dimensions (H) (mm) | Maximum count value (pcs.) | Minimum display detail | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 39,290.45 | SCALE | 1 Piece(s) | 45 Day(s) | 3,000/6,000/15,000 | 250 | 250 | With built-in printer | 275 | 474 | 368 | 150,000 | 0.001 kg / 0.002 kg / 0.005 kg | Approx. 7 | ||
฿ 39,290.45 | SCALE | 1 Piece(s) | 45 Day(s) | 3,000/6,000/15,000 | 250 | 250 | With built-in printer | 275 | 474 | 368 | 150,000 | 0.001 kg / 0.002 kg / 0.005 kg | Approx. 7 | ||
฿ 39,290.45 | SCALE | 1 Piece(s) | 45 Day(s) | 3,000/6,000/15,000 | 250 | 250 | With built-in printer | 275 | 474 | 368 | 150,000 | 0.001 kg / 0.002 kg / 0.005 kg | Approx. 7 | ||
฿ 39,290.45 | SCALE | 1 Piece(s) | 45 Day(s) | 3,000/6,000/15,000 | 250 | 250 | With built-in printer | 275 | 474 | 368 | 150,000 | 0.001 kg / 0.002 kg / 0.005 kg | Approx. 7 | ||
฿ 39,290.45 | SCALE | 1 Piece(s) | 45 Day(s) | 3,000/6,000/15,000 | 250 | 250 | With built-in printer | 275 | 474 | 368 | 150,000 | 0.001 kg / 0.002 kg / 0.005 kg | Approx. 7 |
Loading...
Main applications | Weighing instruments | Type | Main Body | Measurement Plate Shape | Square Plate |
---|---|---|---|---|---|
Dry Cell Battery Compatible | Available | Dust-proof and waterproof function | Available | Details of the dust-proof and waterproof performance | IP65 |
How can we improve?
How can we improve?