(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
GF-A Series Basic General-Purpose Electronic Balance With General Calibration
[Features]
· ISD (impact shock detection) is incorporated into the balance on the production line
· When an impact strikes the weighing pan, a 4-stage warning indicator is illuminated and an alarm is sounded
· The FRD (flow rate display) can measure the liquid flow rates of pumps and other devices
· By calculating the flow rate as a change in load, high-accuracy flow rate measurement can be done with only a balance
· The ECL (electronically controlled load) self-check function checks the repeatability of the balance and the minimum weighing value
· Thanks to A&D's proprietary balance internal mechanism, the repeatability of the balance can be calculated in just 90 seconds without using an external weight
Part Number |
---|
GF10001A-00A00 |
GF10002A-00A00 |
GF1003A-00A00 |
GF1603A-00A00 |
GF2002A-00A00 |
GF203A-00A00 |
GF3002A-00A00 |
GF303A-00A00 |
GF4002A-00A00 |
GF403A-00A00 |
GF6001A-00A00 |
GF6002A-00A00 |
GF603A-00A00 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (g) | Minimum Display (g) | Measurement Plate Dimensions D (mm) | Measurement Plate Dimensions W (mm) | Repeatability (g) | 100% registered minimum mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 39,611.82 | BALANCE | 1 Piece(s) | 45 Day(s) | - | 0.1 | 165 | 165 | - | 10 | ||
฿ 64,939.85 | BALANCE | 1 Piece(s) | 45 Day(s) | - | 0.01 | 165 | 165 | - | 1 | ||
฿ 66,387.17 | BALANCE | 1 Piece(s) | 45 Day(s) | 1,100 | 0.001 | 128 | 128 | - | - | ||
฿ 77,242.04 | BALANCE | 1 Piece(s) | 45 Day(s) | - | 0.001 | 128 | 128 | 0.002 (1,600), 0.001 (1,000) | - | ||
฿ 35,631.70 | BALANCE | 1 Piece(s) | 45 Day(s) | 2200 | 0.01 | 165 | 165 | - | 1 | ||
฿ 35,631.70 | BALANCE | 1 Piece(s) | 45 Day(s) | 220 | 0.001 | 128 | 128 | - | - | ||
฿ 41,059.13 | BALANCE | 1 Piece(s) | 45 Day(s) | 3200 | 0.01 | 165 | 165 | - | 1 | ||
฿ 41,059.13 | BALANCE | 1 Piece(s) | 45 Day(s) | 320 | 0.001 | 128 | 128 | - | - | ||
฿ 51,914.01 | BALANCE | 1 Piece(s) | 45 Day(s) | 4,200 | 0.01 | 165 | 165 | - | 1 | ||
฿ 51,914.01 | BALANCE | 1 Piece(s) | 45 Day(s) | 420 | 0.001 | 128 | 128 | - | - | ||
฿ 37,802.67 | BALANCE | 1 Piece(s) | 45 Day(s) | 6,200 | 0.1 | 165 | 165 | - | 10 | ||
฿ 57,703.27 | BALANCE | 1 Piece(s) | 45 Day(s) | 6,200 | 0.01 | 165 | 165 | - | 1 | ||
฿ 55,532.30 | BALANCE | 1 Piece(s) | 45 Day(s) | 620 | 0.001 | 128 | 128 | - | - |
Loading...
Main applications | Weighing instruments | Type | Main Body | Measurement Plate Shape | Square Plate |
---|---|---|---|---|---|
External dimensions (D)(mm) | 317 | % Minimum Display(%) | 0.01, 0.1, 1 (automatic switching based on 100% mass) |
How can we improve?
How can we improve?