1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

EK-EP Series Intrinsically Safe Explosion-Proof Personal Electronic Balance With General Calibration Documentation (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • EK300EP-JA-00A00
  • EK3000EP-JA-00A00
  • EK12KEP-JA-00A00
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 36,791.07/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product comes with general calibration documentation (calibration certificate, inspection performance record and traceability system chart). The name and address of the certificate requester is left blank.

Product Description

EK-EP Series Intrinsically Safe Explosion-Proof Personal Electronic Balance Exib2BT3 With General Calibration Documentation
[Features]
· Can be used in type 1 and type 2 hazardous areas
· Conforms to 2008 internationally harmonized explosion-proof guidelines
· *Be sure to use Panasonic LR6 (XJ) AA batteries to power this device.
· 1/30,000 high resolution
· Grams, quantity and percent modes
· Comparator displays "HI," "OK" and "LO"
· Large-type LCD with backlight for ease of viewing even in dark places
· Auto power OFF function

 
Part Number
EK12KEP-JA-00A00
EK3000EP-JA-00A00
EK300EP-JA-00A00
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(g)
Minimum Display
(g)
Measurement Plate Shape Measurement Plate Dimensions D
(mm)
Measurement Plate Dimensions (φ)
(mm)
Measurement Plate Dimensions W
(mm)
External dimensions (H)
(mm)
Maximum count value
(pcs.)
100% registered minimum mass
(g)

฿ 36,842.37

BALANCE 1 Piece(s) 45 Day(s) 120001Square Plate170-1335312,000-

฿ 36,842.37

BALANCE 1 Piece(s) 45 Day(s) 30000.1Square Plate133-17053-10

฿ 36,791.07

BALANCE 1 Piece(s) 45 Day(s) 3000.01Round Countersunk Head-110-54-1

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Main Body Dry Cell Battery Compatible Available
External dimension (W)(mm) 190 External dimensions (D)(mm) 218 Power Supply Panasonic Co. Ltd AA Alkaline Dry Cell Batteries LR6 (XJ) × 4
% Minimum Display(%) 0.1