(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
EK-L Series Personal Electronic Balance With General Calibration Documentation
[Features]
· The EK-15KL is a high-resolution electronic balance with a resolution of 1/150,000
· The EK-30KL is a dual range balance, with a resolution of 1/30,000 for each range
· The EK-L series includes a quantity mode, percent mode and comparator function
· Includes an LCD display screen with a backlight that allows it to be used in dark areas
· Since RS-232C is equipped as standard, it can be connected to a computer or printer
· Using RS-232C enables data output compliant with GLP
· Utilizing the optional lead battery enables cordless operation
· Display part is not detachable
Part Number |
---|
EK15KL-JA-00A00 |
EK30KL-JA-00A00 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (g) | Minimum Display (g) | Capacity (kg) | Maximum count value (pcs.) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 24,278.20 | BALANCE | 1 Piece(s) | 45 Day(s) | 15000 | 0.1 | 15 | 150,000 | Approx. 4.2 | ||
฿ 24,759.73 | BALANCE | 1 Piece(s) | 45 Day(s) | - | - | - | 300,000 | Approx. 4.9 |
Loading...
Main applications | Weighing instruments | Type | Main Body | Measurement Plate Shape | Square Plate |
---|---|---|---|---|---|
Dry Cell Battery Compatible | None | PC Connection Function | Yes (Options including a cable are required.) | Measurement Plate Dimensions D(mm) | 210 |
Measurement Plate Dimensions W(mm) | 300 | Printer Connection Function | Yes (An optional component may be required as well as cable and others.) | External dimension (W)(mm) | 315 |
External dimensions (D)(mm) | 339.5 | External dimensions (H)(mm) | 118 to 130 | % Minimum Display(%) | 0.1 |
100% registered minimum mass(g) | 10 |
How can we improve?
How can we improve?