1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HT Series Compact Scale / HT Series Value Pack With General Calibration Documentation (Part Number)

SCALE

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,542.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product comes with general calibration documentation (calibration certificate, inspection performance record and traceability system chart). The name and address of the certificate requester is left blank.

Product Description

HT Series Compact Scale / HT Series Value Pack With General Calibration Documentation
[Features]
· Comes with multi-use case for storage
· The upper pan can be removed and washed
· Can be stored by stacking
· Tare function allows display to be set to zero with a container placed on the scale >
· Auto power OFF function: automatically powers off after 5 minutes idle (this feature can be turned off)
· Uses 2 power supply methods: AC adapter (sold separately) or dry cell batteries (sold separately)
· Value Pack includes stainless-steel pan, AC adapter, storage case and trial batteries

 
Part Number
HT3000-JAC-00A00
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 9,542.75

SCALE 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Main Body Capacity(g) 3100
Minimum Display(g) 1 Measurement Plate Shape Square Plate Dry Cell Battery Compatible Available
Measurement Plate Dimensions D(mm) 130 Measurement Plate Dimensions W(mm) 132

Please check the type/dimensions/specifications of the part HT3000-JAC-00A00 in the HT Series Compact Scale / HT Series Value Pack With General Calibration Documentation series.