1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

FG Series Digital Platform Scale With General Calibration Documentation (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 19,610.32/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product comes with general calibration documentation (calibration certificate, inspection performance record and traceability system chart). The name and address of the certificate requester is left blank.

Product Description

FG Series Digital Platform Scale With General Calibration Documentation
[Features]
· Simple operation and measurement in just 1 second
· With pole: A type
· Without pole: B type
· Weighing pan dimensions 300 (W) × 380 (D) mm: M type
· Weighing pan dimensions 390 (W) × 530 (D) mm: L type
· Can switch between 2 displays: weight (g) and quantity
· Includes "HI," "OK" and "LO" comparator display function
· Uses an SUS430 stainless-steel weighing pan
· The angle of the display panel can be adjusted upward to a maximum of 90˚
· It is possible to remove the pole and detach the display unit (cable length 1.5 m)
· RS-232C interface sold separately
· Uses 2 power supply methods: AC adapter or dry cell batteries (sold separately)

 
Part Number
FG30KAM-JA-00A00
FG30KBM-JA-00A00
FG60KAL-JA-00A00
FG60KAM-JA-00A00
FG60KBM-JA-00A00
FG150KAL-JA-00A00
FG150KAM-JA-00A00
FG150KBM-JA-00A00
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(g)
Measurement Plate Dimensions D
(mm)
Measurement Plate Dimensions W
(mm)
External dimension (W)
(mm)
Capacity
(kg)
Maximum count value
(pcs.)
Minimum display detail

฿ 21,374.43

SCALE 1 Piece(s) 45 Day(s) 3000038030030030120,0000.005 kg

฿ 19,610.32

SCALE 1 Piece(s) 45 Day(s) 30000380300-30120,0000.005 kg

฿ 23,771.22

SCALE 1 Piece(s) 45 Day(s) 6000053039039060-0.01 kg

฿ 21,374.43

SCALE 1 Piece(s) 45 Day(s) 6000038030030060-0.01 kg

฿ 19,610.32

SCALE 1 Piece(s) 45 Day(s) 60000380300-60-0.01 kg

฿ 23,771.22

SCALE 1 Piece(s) 45 Day(s) 150000530390390150120,0000.02 kg

฿ 21,374.43

SCALE 1 Piece(s) 45 Day(s) 150000380300300150120,0000.02 kg

฿ 19,610.32

SCALE 1 Piece(s) 45 Day(s) 150000380300-150120,0000.02 kg

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Main Body Measurement Plate Shape Square Plate
Dry Cell Battery Compatible Available