1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HL-WP Series Dust-Proof And Waterproof (Water Boy) Compact Scale With General Calibration Documentation (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • HL300WP-JA-00A00
  • HL3000WP-JA-00A00
  • HL3000LWP-JA-00A00
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,034.52/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product comes with general calibration documentation (calibration certificate, inspection performance record and traceability system chart). The name and address of the certificate requester is left blank.

Product Description

HL-WP Series Dust-Proof And Waterproof (Water Boy) Compact Scale With General Calibration Documentation
[Features]
· Stainless steel body can be cleaned by spraying with water
· Dust-proof and waterproof protection complies with IP65/JIS5 (except when using the AC adapter)
Note: >Do not submerge the unit in water.
· Tare function allows display to be set to zero with a container placed on the scale
· Compact size for small footprint and easy portability
· Auto power OFF function
· Automatically powers off after 5 minutes idle (this feature can be turned off)
· SUS304 stainless-steel body
· Uses 2 power supply methods: AC adapter (sold separately) or dry cell batteries (sold separately)

 
Part Number
HL3000LWP-JA-00A00
HL3000WP-JA-00A00
HL300WP-JA-00A00
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(g)
Minimum Display
(g)
Measurement Plate Dimensions D
(mm)
Measurement Plate Dimensions W
(mm)

฿ 11,590.94

SCALE 1 Piece(s) 45 Day(s) 30001137174

฿ 11,034.52

SCALE 1 Piece(s) 45 Day(s) 30001128128

฿ 11,034.52

SCALE 1 Piece(s) 45 Day(s) 3000.1128128

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Main Body Measurement Plate Shape Square Plate
Dry Cell Battery Compatible Available Dust-proof and waterproof function Available