1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HD Series Detachable Counting Scale With General Calibration Documentation (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 38,486.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product comes with general calibration documentation (calibration certificate, inspection performance record and traceability system chart). The name and address of the certificate requester is left blank.

Product Description

HD Series Detachable Counting Scale With General Calibration Documentation
[Features]
· Display part can be detached from scale part (cable length: 1.5 m)
· A type: Display switches between quantity / unit weight / weight
· B type: Quantity / unit weight / weight displayed simultaneously
· Large 380 (W) × 300 (D) mm weighing tray
· Comparator displays "HI," "OK" and "LO"
· Blinking light indicates that unit weight registration is complete
· Buzzer output is included as standard equipment (approx. 65 dB measured 1 m in front of main unit) >
· 3 power supply methods include AC adapter, rechargeable battery (AD-1682, sold separately) or C-size batteries × 6 (sold separately)

 
Part Number
HD12KA-00A00
HD12KB-00A00
HD30KA-00A00
HD30KB-00A00
HD60KA-00A00
HD60KB-00A00
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(g)
Minimum Display
(g)
Countable Minimum Single Weight
(g)
Specification details Capacity
(kg)

฿ 38,486.65

SCALE 1 Piece(s) 45 Day(s) 1200020.4A type: 1-display type12

฿ 41,501.89

SCALE 1 Piece(s) 45 Day(s) 1200020.4B type: 3-display type12

฿ 38,486.65

SCALE 1 Piece(s) 45 Day(s) 3000051A type: 1-display type30

฿ 41,501.89

SCALE 1 Piece(s) 45 Day(s) 3000051B type: 3-display type30

฿ 38,486.65

SCALE 1 Piece(s) 45 Day(s) 60000102A type: 1-display type60

฿ 41,501.89

SCALE 1 Piece(s) 45 Day(s) 60000102B type: 3-display type60

Loading...

  1. 1

Basic Information

Main applications Counting Scale Type Main Body Measurement Plate Shape Square Plate
Dry Cell Battery Compatible Available Measurement Plate Dimensions D(mm) 300 Measurement Plate Dimensions W(mm) 380