1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HW-KiEP Series Intrinsically Safe Explosion-Proof Weighing System With Explosion-Proof Structure >With JCSS Calibration Documentation (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • HW300KIEPA-00J00
  • HW300KIEPB-00J00
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 134,829.46/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product comes with JCSS calibration documentation (calibration certificate and inspection performance record). The name and address of the certificate requester is left blank.

Product Description

HW-KiEP Series Intrinsically Safe Explosion-Proof Weighing System With Explosion-Proof Structure >Exia2AT4
With JCSS calibration documentation
[Features]
· Can be used in type 0 to type 2 hazardous areas
· Power is supplied by C-size manganese batteries × 6 (R14P or R14PU) (sold separately)
· Detachable battery box
· You can replace the batteries by moving only the battery box to a non-hazardous area, without having to move the main unit
· Model HW-300KiEPB comes with a handle and wheels (casters) for moving
· Kilogram, quantity and percent modes
· Comparator displays "HI," "OK" and "LO"

 
Part Number
HW300KIEPA-00J00
HW300KIEPB-00J00
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 134,829.46

SCALE 1 Piece(s) 45 Day(s)

฿ 162,200.27

SCALE 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Main Body Capacity(g) 300,000
Measurement Plate Shape Square Plate Dry Cell Battery Compatible Available Measurement Plate Dimensions D(mm) 700
Measurement Plate Dimensions W(mm) 600 Minimum display detail 0.05 kg