1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

FS-i Series Dust-Proof And Waterproof Scale With JCSS Calibration Documentation (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • FS6KI-JA-00J00
  • FS15KI-JA-00J00
  • FS30KI-JA-00J00
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 38,694.58/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product comes with JCSS calibration documentation (calibration certificate and inspection performance record). The name and address of the certificate requester is left blank.

Product Description

FS-i Series Dust-Proof And Waterproof Scale With JCSS Calibration Documentation
[Features]
· Dust-proof and waterproof in compliance with IP65
· Includes 3-color comparator light
· Dust-proof and waterproof model featuring a stainless steel (SUS304) body
· Dramatically more efficient weighing with high-speed measurement in just 1 second
· Comparator function (3 different colored lights and a buzzer)
· Easy setting of upper and lower limits by numeric keypad input, 47‑dB buzzer (as measured 1 m in front of main unit)
· Analog bar display (60 segments)
· Memory function: up to 100 target weight memory positions
· 2 power supply methods: Power supply cable: 1.5 m, or sealed lead acid rechargeable battery (sold separately)
· RS-232C interface (terminal block configuration), sold separately

 
Part Number
FS6KI-JA-00J00
FS15KI-JA-00J00
FS30KI-JA-00J00
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(g)
Measurement Plate Dimensions D
(mm)
Measurement Plate Dimensions W
(mm)
Capacity
(kg)

฿ 38,694.58

SCALE 1 Piece(s) 45 Day(s) 60002502506

฿ 41,227.38

SCALE 1 Piece(s) 45 Day(s) 1500025025015

฿ 51,435.87

SCALE 1 Piece(s) 45 Day(s) 3000030038030

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Main Body Measurement Plate Shape Square Plate
Dry Cell Battery Compatible None PC Connection Function Yes (Options including a cable are required.) Dust-proof and waterproof function Available
Details of the dust-proof and waterproof performance IP65