1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

EK-i Series Compact Balance With JCSS Calibration Documentation (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 22,383.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product comes with JCSS calibration documentation (calibration certificate and inspection performance record). The name and address of the certificate requester is left blank.

Product Description

Compact Scale EK-i Series With JCSS Calibration Documents.
[Features]
· Compact and high resolution
· Optional internal battery is also available so that the product can be used anywhere
·Round pan for EK-120i/EK-200i/EK-300i/EK-410i/EK-610i (ø110 mm)
· EK-600i/EK-1200i/EK-2000i/EK-3000i/EK-4100i/EK-6100i/EK-6000i/EK-12Ki have a rectangular plate (170 mm × 133 mm)
· RS-232C interface as standard equipment
· Can switch between 3 displays: weight (g), quantity and percent
· Includes "HI," "OK" and "LO" comparator display function
· Uses an SUS304 stainless steel weighing tray
· Equipped with ACAI (Automatic Counting Accuracy Improvement)
・ GLP/GMP/GCP/ISO compatible output
· Large LCD with backlight and character height of 16 mm
・ Dual power supply method of AC adapter or built-in battery sold separately

 
Part Number
EK12KI-JA-00J00
EK1200I-JA-00J00
EK120I-JA-00J00
EK2000I-JA-00J00
EK200I-JA-00J00
EK3000I-JA-00J00
EK300I-JA-00J00
EK4100I-JA-00J00
EK410I-JA-00J00
EK6000I-JA-00J00
EK600I-JA-00J00
EK6100I-JA-00J00
EK610I-JA-00J00
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(g)
Minimum Display
(g)
Countable Minimum Single Weight
(g)
Measurement Plate Shape Measurement Plate Dimensions D
(mm)
Measurement Plate Dimensions (φ)
(mm)
Measurement Plate Dimensions W
(mm)
Maximum count value
(pcs.)
100% registered minimum mass
(g)

฿ 23,141.11

BALANCE 1 Piece(s) 45 Day(s) 1200011Square Plate133-17012,000-

฿ 22,417.45

BALANCE 1 Piece(s) 45 Day(s) 12000.10.1Square Plate133-17012,00010

฿ 23,072.71

BALANCE 1 Piece(s) 45 Day(s) 1200.010.01Round Countersunk Head-110-12,0001

฿ 22,417.45

BALANCE 1 Piece(s) 45 Day(s) 20000.10.1Square Plate133-170-10

฿ 23,072.71

BALANCE 1 Piece(s) 45 Day(s) 2000.010.01Round Countersunk Head-110--1

฿ 22,417.45

BALANCE 1 Piece(s) 45 Day(s) 30000.10.1Square Plate133-170-10

฿ 23,072.71

BALANCE 1 Piece(s) 45 Day(s) 3000.010.01Round Countersunk Head-110--1

฿ 22,417.45

BALANCE 1 Piece(s) 45 Day(s) 40000.10.1Square Plate133-170-10

฿ 23,072.71

BALANCE 1 Piece(s) 45 Day(s) 4000.010.01Round Countersunk Head-110--1

฿ 22,417.45

BALANCE 1 Piece(s) 45 Day(s) 600011Square Plate133-170--

฿ 22,383.25

BALANCE 1 Piece(s) 45 Day(s) 6000.10.1Square Plate133-170-10

฿ 26,035.74

BALANCE 1 Piece(s) 45 Day(s) 60000.10.1Square Plate133-170-10

฿ 25,967.34

BALANCE 1 Piece(s) 45 Day(s) 6000.010.01Round Countersunk Head-110--1

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Main Body % Minimum Display(%) 0.1