1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HL-i Series Compact Scale / HL-i Series Value Pack, With JCSS Calibration Documentation (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • HL200I-JA-00J00
  • HL2000I-JA-00J00
  • HL200I-JAC-00J00
  • HL2000I-JAC-00J00
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,197.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product comes with JCSS calibration documentation (calibration certificate and inspection performance record). The name and address of the certificate requester is left blank.

Product Description

HL-i Series Compact Scale / HL-i Series Value Pack, With JCSS Calibration Documentation
[Features]
· Can be stored on its side or rear
· Just press the HOLD key to hold the weighing results
· Auto power OFF function
· Automatically powers off after 5 minutes idle (this feature can be turned off)
· Tare function allows display to be set to zero with a container placed on the scale
· Stainless steel weighing tray (SUS304) is available separately
· Uses 2 power supply methods: AC adapter (sold separately) or dry cell batteries (sold separately)
· Value Pack includes stainless-steel pan, AC adapter, storage case and batteries for monitor

 
Part Number
HL2000I-JA-00J00
HL2000I-JAC-00J00
HL200I-JA-00J00
HL200I-JAC-00J00
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(g)
Minimum Display
(g)

฿ 10,197.55

SCALE 1 Piece(s) 45 Day(s) 20001

฿ 10,921.21

SCALE 1 Piece(s) 45 Day(s) 20001

฿ 10,197.55

SCALE 1 Piece(s) 45 Day(s) 2000.1

฿ 10,921.21

SCALE 1 Piece(s) 45 Day(s) 2000.1

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Main Body Measurement Plate Shape Round Countersunk Head
Dry Cell Battery Compatible Available Measurement Plate Dimensions (φ)(mm) 130