1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HV-KiEP-K Series Legal-For-Trade Intrinsically Safe Explosion-Proof Weighing System With Explosion-Proof Structure (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • HV300KIEPA-K-04N00
  • HV300KIEPB-K-04N00
  • HV600KIEPA-K-04N00
  • HV600KIEPB-K-04N00
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 106,184.66/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Exia2AT4 intrinsically safe explosion-proof weighing system with explosion-proof structure
Legal-for-trade (check region of use)
[Features]
· Measurement method: electrical resistance type (load cell type)
· Accuracy class: Class III
· Scale interval type: double interval
· Can be used in type 0 to type 2 hazardous areas
· Power is supplied by C-size manganese batteries × 6 (R14P or R14PU) (sold separately)
· Detachable battery box
· You can replace the batteries by moving only the battery box to a non-hazardous area, without having to move the main unit
· Models HV-300KiEPB-K and HV-600KiEPB-K come with a handle and wheels for moving
· Models HV-15KiEP-K, HV-60KiEP-K and HV-200KiEP-K feature a dust-proof and waterproof weighing pedestal compliant with IP65
· Kilogram, quantity and percent modes
· Comparator displays "HI," "OK" and "LO"

 
Part Number
HV300KIEPA-K-01N00
HV300KIEPA-K-02N00
HV300KIEPA-K-04N00
HV300KIEPA-K-05N00
HV300KIEPB-K-01N00
HV300KIEPB-K-02N00
HV300KIEPB-K-03N00
HV300KIEPB-K-04N00
HV300KIEPB-K-05N00
HV600KIEPA-K-01N00
HV600KIEPA-K-02N00
HV600KIEPA-K-03N00
HV600KIEPA-K-04N00
HV600KIEPA-K-05N00
HV600KIEPB-K-01N00
HV600KIEPB-K-02N00
HV600KIEPB-K-04N00
HV600KIEPB-K-05N00
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipJAN Code

฿ 106,184.66

SCALE 1 Piece(s) 45 Day(s) -

฿ 106,184.66

SCALE 1 Piece(s) 45 Day(s) -

฿ 106,184.66

SCALE 1 Piece(s) 45 Day(s) -

฿ 106,184.66

SCALE 1 Piece(s) 45 Day(s) -

฿ 133,555.47

SCALE 1 Piece(s) 45 Day(s) -

฿ 133,555.47

SCALE 1 Piece(s) 45 Day(s) -

฿ 133,555.47

SCALE 1 Piece(s) 45 Day(s) 4981046606899

฿ 133,555.47

SCALE 1 Piece(s) 45 Day(s) -

฿ 133,555.47

SCALE 1 Piece(s) 45 Day(s) -

฿ 106,184.66

SCALE 1 Piece(s) 45 Day(s) -

฿ 106,184.66

SCALE 1 Piece(s) 45 Day(s) -

฿ 106,184.66

SCALE 1 Piece(s) 45 Day(s) 4981046606882

฿ 106,184.66

SCALE 1 Piece(s) 45 Day(s) -

฿ 106,184.66

SCALE 1 Piece(s) 45 Day(s) -

฿ 133,555.47

SCALE 1 Piece(s) 45 Day(s) -

฿ 133,555.47

SCALE 1 Piece(s) 45 Day(s) -

฿ 133,555.47

SCALE 1 Piece(s) 45 Day(s) -

฿ 133,555.47

SCALE 1 Piece(s) 45 Day(s) -

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Main Body Measurement Plate Shape Square Plate
Dry Cell Battery Compatible Available Measurement Plate Dimensions D(mm) 700 Measurement Plate Dimensions W(mm) 600