1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SW-K Series Legal-For-Trade Dust-Proof And Waterproof Platform Scale (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 65,703.06/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Dust-proof and waterproof platform scale. Legal-for-trade (check region of use)
[Features]
· Measurement method: electrical resistance type (load cell type)
· Accuracy class: Class III
· Scale interval type: single interval
· Dust-proof and waterproof grade: IP69K/IP68
· Skeleton frame structure allows thorough washing and will not accumulate dust and dirt
· Withstands environments prone to high humidity and condensation
· Frame: SUS304, Load cell: SUS630, Weighing pan: SUS304
· Touch sensor switch, high-brightness LED, character height 14.6 mm, 3-color 5-step comparator lamps
· The angle of the display panel can be adjusted upward (to a maximum of 90˚)
· Kilogram and quantity (pcs) modes
· RS-232C (terminal block configuration) / comparator relay output sold separately (IP65)
· Sealed lead acid rechargeable battery (sold separately) charges in about 15 hours and can be used for about 90 hours

Part Number
SW6KS-K-01N00
SW6KS-K-02N00
SW6KS-K-04N00
SW6KS-K-05N00
SW15KM-K-01N00
SW15KM-K-02N00
SW15KM-K-03N00
SW15KM-K-04N00
SW15KM-K-05N00
SW15KS-K-01N00
SW15KS-K-02N00
SW15KS-K-03N00
SW15KS-K-04N00
SW15KS-K-05N00
SW30KM-K-01N00
SW30KM-K-02N00
SW30KM-K-04N00
SW30KM-K-05N00
SW60KL-K-01N00
SW60KL-K-02N00
SW60KL-K-04N00
SW60KL-K-05N00
SW60KM-K-01N00
SW60KM-K-02N00
SW60KM-K-03N00
SW60KM-K-04N00
SW60KM-K-05N00
SW150KL-K-01N00
SW150KL-K-02N00
SW150KL-K-04N00
SW150KL-K-05N00
SW150KM-K-01N00
SW150KM-K-02N00
SW150KM-K-04N00
SW150KM-K-05N00
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(g)
Measurement Plate Dimensions D
(mm)
Measurement Plate Dimensions W
(mm)
Operating Range
(g)
Capacity
(kg)
JAN Code Minimum display detail

฿ 65,703.06

SCALE 1 Piece(s) 45 Day(s) 600025025040 to 6,0006--

฿ 65,703.06

SCALE 1 Piece(s) 45 Day(s) 600025025040 to 6,0006--

฿ 65,703.06

SCALE 1 Piece(s) 45 Day(s) 600025025040 to 6,0006--

฿ 65,703.06

SCALE 1 Piece(s) 45 Day(s) 600025025040 to 6,0006--

฿ 78,670.29

SCALE 1 Piece(s) 45 Day(s) 15000380300100 to 15,00015--

฿ 78,670.29

SCALE 1 Piece(s) 45 Day(s) 15000380300100 to 15,00015--

฿ 78,670.29

SCALE 1 Piece(s) 45 Day(s) 15000380300100 to 15,000154981046607407-

฿ 78,670.29

SCALE 1 Piece(s) 45 Day(s) 15000380300100 to 15,00015--

฿ 78,670.29

SCALE 1 Piece(s) 45 Day(s) 15000380300100 to 15,00015--

฿ 65,703.06

SCALE 1 Piece(s) 45 Day(s) 15000250250100 to 15,00015--

฿ 65,703.06

SCALE 1 Piece(s) 45 Day(s) 15000250250100 to 15,00015--

฿ 65,703.06

SCALE 1 Piece(s) 45 Day(s) 15000250250100 to 15,000154981046607391-

฿ 65,703.06

SCALE 1 Piece(s) 45 Day(s) 15000250250100 to 15,00015--

฿ 65,703.06

SCALE 1 Piece(s) 45 Day(s) 15000250250100 to 15,00015--

฿ 78,670.29

SCALE 1 Piece(s) 45 Day(s) 30000380300200 to 30,00030--

฿ 78,670.29

SCALE 1 Piece(s) 45 Day(s) 30000380300200 to 30,00030--

฿ 78,670.29

SCALE 1 Piece(s) 45 Day(s) 30000380300200 to 30,00030--

฿ 78,670.29

SCALE 1 Piece(s) 45 Day(s) 30000380300200 to 30,00030--

฿ 88,263.19

SCALE 1 Piece(s) 45 Day(s) 60000530390400 to 60,00060-0.02 kg

฿ 88,263.19

SCALE 1 Piece(s) 45 Day(s) 60000530390400 to 60,00060-0.02 kg

฿ 88,263.19

SCALE 1 Piece(s) 45 Day(s) 60000530390400 to 60,00060-0.02 kg

฿ 88,263.19

SCALE 1 Piece(s) 45 Day(s) 60000530390400 to 60,00060-0.02 kg

฿ 78,670.29

SCALE 1 Piece(s) 45 Day(s) 60000380300400 to 60,00060-0.02 kg

฿ 78,670.29

SCALE 1 Piece(s) 45 Day(s) 60000380300400 to 60,00060-0.02 kg

฿ 78,670.29

SCALE 1 Piece(s) 45 Day(s) 60000380300400 to 60,0006049810466074210.02 kg

฿ 78,670.29

SCALE 1 Piece(s) 45 Day(s) 60000380300400 to 60,00060-0.02 kg

฿ 78,670.29

SCALE 1 Piece(s) 45 Day(s) 60000380300400 to 60,00060-0.02 kg

฿ 88,263.19

SCALE 1 Piece(s) 45 Day(s) 1500005303901,000 to 150,000150-0.05 kg

฿ 88,263.19

SCALE 1 Piece(s) 45 Day(s) 1500005303901,000 to 150,000150-0.05 kg

฿ 88,263.19

SCALE 1 Piece(s) 45 Day(s) 1500005303901,000 to 150,000150-0.05 kg

฿ 88,263.19

SCALE 1 Piece(s) 45 Day(s) 1500005303901,000 to 150,000150-0.05 kg

฿ 78,670.29

SCALE 1 Piece(s) 45 Day(s) 1500003803001,000 to 150,000150-0.05 kg

฿ 78,670.29

SCALE 1 Piece(s) 45 Day(s) 1500003803001,000 to 150,000150-0.05 kg

฿ 78,670.29

SCALE 1 Piece(s) 45 Day(s) 1500003803001,000 to 150,000150-0.05 kg

฿ 78,670.29

SCALE 1 Piece(s) 45 Day(s) 1500003803001,000 to 150,000150-0.05 kg

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Main Body Measurement Plate Shape Square Plate
Dry Cell Battery Compatible None Dust-proof and waterproof function Available