1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 6/10/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

GF-A Series Basic General-Purpose Electronic Balance (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 31,410.36/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Basic-model general-purpose electronic balance.
· The weight is incorporated into the balance on the production line.
· Can measure the liquid flow rates of pumps and other devices.
· Impact shock detection, flow rate display, electronically controlled load (self-check) function.

 
Part Number
GF-10001A
GF-10002A
GF-1003ASALE
GF-1603A
GF-2002ASALE
GF-203A
GF-3002ASALE
GF-303A
GF-4002A
GF-403A
GF-6001A
GF-6002A
GF-603ASALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(g)
Minimum Display
(g)
Measurement Plate Dimensions D
(mm)
Measurement Plate Dimensions W
(mm)
Repeatability
(g)
100% registered minimum mass
(g)

฿ 34,552.61

BALANCES 1 Piece(s) 45 Day(s) -0.1165165-10

฿ 55,800.00

BALANCE 1 Piece(s) 61 Day(s) -0.01165165-1

฿ 61,371.00

฿ 46,028.25

BALANCE 1 Piece(s) 16 Day(s) 1,1000.001128128--

฿ 73,020.70

BALANCE 1 Piece(s) 45 Day(s) -0.0011281280.002 (1,600), 0.001 (1,000)-

฿ 47,500.00

฿ 38,000.00

WEIGHING SCALE BALANCE 1 Piece(s) 16 Day(s) 22000.01165165-1

฿ 31,410.36

BALANCE 1 Piece(s) 45 Day(s) 2200.001128128--

฿ 36,837.80

฿ 34,881.71

BALANCE 1 Piece(s) 61 Day(s) 32000.01165165-1

฿ 46,667.00

BALANCE 1 Piece(s) 45 Day(s) 3200.001128128--

฿ 47,692.67

BALANCE 1 Piece(s) 45 Day(s) 4,2000.01165165-1

฿ 47,692.67

BALANCE 1 Piece(s) 45 Day(s) 4200.001128128--

฿ 33,581.33

BALANCE 1 Piece(s) 45 Day(s) 6,2000.1165165-10

฿ 50,700.00

BALANCE 1 Piece(s) 61 Day(s) 6,2000.01165165-1

฿ 64,800.00

฿ 51,840.00

BALANCE 1 Piece(s) 61 Day(s) 6200.001128128--

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Main Body Measurement Plate Shape Square Plate
External dimensions (D)(mm) 317 % Minimum Display(%) 0.01%, 0.1%, 1% (automatic switching based on 100% mass)