1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

AD-1604 Series Pillow-Type Weights For Calibration (Part Number)

AD-1604 Series Pillow-Type Weights For Calibration
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,524.62/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The AD-1604 series is a line of pillow-type weights for calibration. Made of stainless steel.
· Forged weights of classes F1, F2 and M1.
· Weight material: non-magnetic stainless steel (SUS304)
· Case material: aluminum

Part Number
AD1604-1KF1
AD1604-1KF2
AD1604-1KM1
AD1604-2KF1
AD1604-2KF2
AD1604-2KM1
AD1604-5KF1
AD1604-5KF2
AD1604-5KM1
AD1604-10KF1
AD1604-10KF2
AD1604-10KM1
AD1604-20KF1
AD1604-20KF2
AD1604-20KM1
AD1604-500F2
AD1604-500M1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipExternal dimensions (H)
(mm)
JAN Code Dimension A1
(mm)
Dimension A2
(mm)
Dimension B1
(mm)
Dimension B2
(mm)

฿ 12,915.89

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 49498104613400278785050

฿ 11,649.48

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 49498104613401978785050

฿ 9,960.95

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 49498104613402678785050

฿ 18,996.75

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 60498104613389098986060

฿ 18,152.49

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 60498104613390698986060

฿ 13,213.52

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 60498104613391398986060

฿ 24,575.34

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 8249810461337841521527777

฿ 24,068.78

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 8249810461337911521527777

฿ 19,847.44

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 8249810461338071521527777

฿ 32,733.22

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 106498104613367819319395.595.5

฿ 31,129.11

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 106498104613368519319395.595.5

฿ 26,485.64

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 106498104613369219319395.595.5

฿ 49,091.20

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 1364981046133562234234115115

฿ 44,236.66

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 1364981046133579234234115115

฿ 40,015.32

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 1364981046133586234234115115

฿ 10,213.16

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 38498104613412566667272

฿ 8,524.62

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 38498104613413266667272

Loading...

  1. 1
 

Basic Information

Main applications Peripheral Equipment Type Option