1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

UH-3000WP Dust-Proof And Waterproof Digital Scale (Part Number)

MEASURING INSTRUMENT

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • UH-3000WP
  • UH-3000WP
  • UHWP-10JA
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 339.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
[For commercial applications]
· Contributes to hygiene management in food production plants and kitchens (HACCP compliant).
[Cleanliness]
· IP67-grade protection *Impenetrable to powder and can be submerged in water and washed vigorously. The weighing pan can also be removed and washed.
· The battery cover on the bottom of the unit is secured with screws for enhanced waterproofing and to prevent the batteries from dislodging.
· The stainless-steel tray (UHWP-10JA) is sold separately.
[Convenience]
· The "one-touch tare subtraction" feature can zero out the weight of the container.
· Auto power OFF function [5 minutes] (auto power OFF function can be turned on or off).
· With low battery indicator.
· With a convenient carrying handle on the back of the unit.

 
Part Number
UHWP-10JA
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 339.39

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Main applications Peripheral Equipment Type Option

Please check the type/dimensions/specifications of the part UHWP-10JA in the UH-3000WP Dust-Proof And Waterproof Digital Scale series.