(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Clean Booth CL-901 (Movable / Telescopic Type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • Saves time and money. User-assembled type. Can be assembled easily. 3 people can assemble it in about 30 minutes.

Specifications of CL-901

  • Product Type
    クリーンブース
  • Frontage(mm)
    2,000
  • Depth(mm)
    850 to 2,500
  • Height(mm)
    2,200
  • Grade Standard (Fed.Std. 209D Class)
    1000 ~ 100000
Part Number
CL-901
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 203,022.70

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 20 Day(s)

Basic Specifications

Product Description

[Features]
· Easy-to-assemble clean booth that can be moved and deployed as desired.
· Uses a sheet treated with an antistatic agent to keep dust from sticking to it.
· The CL-901 includes a fan filter unit and booth.

Specifications of CL-901

  • Product Type
    クリーンブース
  • Frontage(mm)
    2,000
  • Depth(mm)
    850 to 2,500
  • Height(mm)
    2,200
  • Grade Standard (Fed.Std. 209D Class)
    1000 ~ 100000
Part Number
CL-901
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 203,022.70

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 20 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications