(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HS-801/802 Parts For Solder Adsorption Machine Soldering Iron

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 102.23 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
HS-802-1
HS-802-2
HS-802-9
HS-802-10
HS-802-11
HS-802-12
HS-802-13
HS-802-14
HS-802-15
HS-802-16
HS-802-17
HS-802-19
HS-802-20
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type JAN Code Applicable Model Individual packaging size W
(mm)
Individual packaging size H
(mm)
Individual packaging size D
(mm)
Individual packaging weight
(g)
Quantity

฿ 13,278.51

HZN1 SOLDERING COPPER SET 1 Piece(s) 20 Day(s) Soldering iron complete set 4962772451205 HS-802 200 290 45 517 1

฿ 214.71

OTHER COMMODITY WIRING 1 Piece(s) 20 Day(s) Air hose A 4962772451229 HS-600 / 602 / 603 / 800 / 801 / 802 145 145 10 64 1

฿ 346.99

HZN1 CONNECTIVE PLUG 1 Piece(s) 20 Day(s) Connection plug 4962772451298 HS-600 / 602 / 603 / 800 / 801 / 802 60 40 20 10 1

฿ 211.08

OTHER COMMODITY WIRING 1 Piece(s) 20 Day(s) Cartridge presser 4962772451304 HS-800 / 801 / 802 55 80 25 12 1

฿ 281.26

HZN1 HANDLE SET 1 Piece(s) 20 Day(s) Handle set 4962772451311 HS-800 / 801 / 802 85 140 30 58 1 set left and right

฿ 843.63

HZN1 BASE SET 1 Piece(s) 20 Day(s) Base set 4962772451328 HS-800 / 801 / 802 90 100 40 27 1

฿ 215.95

HZN1 HEATER SOCKET 1 Piece(s) 20 Day(s) Heater socket 4962772451335 HS-800 / 801 / 802 60 45 10 2 1

฿ 102.23

OTHER COMMODITY WIRING 1 Piece(s) 20 Day(s) fluoropolymer packing 4962772451342 HS-800 / 801 / 802 60 50 3 2 1

฿ 178.42

OTHER COMMODITY WIRING 1 Piece(s) 20 Day(s) Micro switch 4962772451359 HS-800 / 801 / 802 60 450 5 2 1

฿ 310.28

HZN1 AIR HOSE NIPPLE 1 Piece(s) 20 Day(s) Soldering iron medium air hose nipple 4962772451366 HS-800 / 801 / 802 55 45 8 4 1

฿ 687.62

HZN1 SOLDERING POWER CODE 1 Piece(s) 20 Day(s) Soldering iron power cord 4962772451373 HS-800 / 801 / 802 140 40 160 152 1

฿ 132.50

HZN1 NOZZLE WRENCH 1 Piece(s) 20 Day(s) Nozzle wrench 4962772451793 HS-800 / 801 / 802 40 165 5 29 1

฿ 317.54

HZN1 NOZZLE BOX 1 Piece(s) 20 Day(s) Nozzle box 4962772451809 HS-800 / 801 / 802 45 180 25 75 1

Product Description

[Specifications]
·Parts for the HS-801/802 desoldering station iron.

Part Number
HS-802-1
HS-802-2
HS-802-9
HS-802-10
HS-802-11
HS-802-12
HS-802-13
HS-802-14
HS-802-15
HS-802-16
HS-802-17
HS-802-19
HS-802-20
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type JAN Code Applicable Model Individual packaging size W
(mm)
Individual packaging size H
(mm)
Individual packaging size D
(mm)
Individual packaging weight
(g)
Quantity

฿ 13,278.51

HZN1 SOLDERING COPPER SET 1 Piece(s) 20 Day(s) Soldering iron complete set 4962772451205 HS-802 200 290 45 517 1

฿ 214.71

OTHER COMMODITY WIRING 1 Piece(s) 20 Day(s) Air hose A 4962772451229 HS-600 / 602 / 603 / 800 / 801 / 802 145 145 10 64 1

฿ 346.99

HZN1 CONNECTIVE PLUG 1 Piece(s) 20 Day(s) Connection plug 4962772451298 HS-600 / 602 / 603 / 800 / 801 / 802 60 40 20 10 1

฿ 211.08

OTHER COMMODITY WIRING 1 Piece(s) 20 Day(s) Cartridge presser 4962772451304 HS-800 / 801 / 802 55 80 25 12 1

฿ 281.26

HZN1 HANDLE SET 1 Piece(s) 20 Day(s) Handle set 4962772451311 HS-800 / 801 / 802 85 140 30 58 1 set left and right

฿ 843.63

HZN1 BASE SET 1 Piece(s) 20 Day(s) Base set 4962772451328 HS-800 / 801 / 802 90 100 40 27 1

฿ 215.95

HZN1 HEATER SOCKET 1 Piece(s) 20 Day(s) Heater socket 4962772451335 HS-800 / 801 / 802 60 45 10 2 1

฿ 102.23

OTHER COMMODITY WIRING 1 Piece(s) 20 Day(s) fluoropolymer packing 4962772451342 HS-800 / 801 / 802 60 50 3 2 1

฿ 178.42

OTHER COMMODITY WIRING 1 Piece(s) 20 Day(s) Micro switch 4962772451359 HS-800 / 801 / 802 60 450 5 2 1

฿ 310.28

HZN1 AIR HOSE NIPPLE 1 Piece(s) 20 Day(s) Soldering iron medium air hose nipple 4962772451366 HS-800 / 801 / 802 55 45 8 4 1

฿ 687.62

HZN1 SOLDERING POWER CODE 1 Piece(s) 20 Day(s) Soldering iron power cord 4962772451373 HS-800 / 801 / 802 140 40 160 152 1

฿ 132.50

HZN1 NOZZLE WRENCH 1 Piece(s) 20 Day(s) Nozzle wrench 4962772451793 HS-800 / 801 / 802 40 165 5 29 1

฿ 317.54

HZN1 NOZZLE BOX 1 Piece(s) 20 Day(s) Nozzle box 4962772451809 HS-800 / 801 / 802 45 180 25 75 1

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications