(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Titanium Tweezers PP-120/PP-121/PP-122/PP-124 (PP-121)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PP-120
PP-121
PP-122
PP-124
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip Type Overall Length
(mm)
JAN code Weight
(g)

฿ 1,535.96

TITAN PINSET 1 Piece(s) 12 Day(s) Standard straight 125 4962772131206 13

฿ 1,535.96

TITAN PINSET 1 Piece(s) 12 Day(s) Tapered straight tip 115 4962772131213 11

฿ 1,369.67

TITAN PINSET 1 Piece(s) 12 Day(s) Curved tip 115 4962772131220 11

฿ 1,369.84

TITAN PINSET 1 Piece(s) 19 Day(s) Standard straight 140 4962772131244 12

Basic Specifications

  • Main Body Material
    Titanium
  • Non-magnetism function Y/N
    Available
  • Single Product Set Product
    Single Item
  • Main Body Parts
    Main Body
  • With/without tip replacement function
    NA
  • Width(mm)
    8
  • Head Width(mm)
    0.3
  • Material
    64 Titanium alloy ELI

Product Description

[Features]
· High-strength, highly functional tweezers that use 64 titanium alloy ELI of 2.0 mm thickness.
· High-strength, light-weight, completely nonmagnetic and highly corrosion-resistant 64 titanium alloy tweezers.
· This product uses highly rigid plate thickness of 2.0 mm.
· It can withstand not only soldering work, sea water or chemicals, but also a wide temperature range of about 250 to 500°C.
· It is completely non-magnetic, thereby safe to handle even in environments with strong magnetic fields.
· Safe for people who sufferfrom metal allergies.

Part Number
PP-120
PP-121
PP-122
PP-124
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip Type Overall Length
(mm)
JAN code Weight
(g)

฿ 1,535.96

TITAN PINSET 1 Piece(s) 12 Day(s) Standard straight 125 4962772131206 13

฿ 1,535.96

TITAN PINSET 1 Piece(s) 12 Day(s) Tapered straight tip 115 4962772131213 11

฿ 1,369.67

TITAN PINSET 1 Piece(s) 12 Day(s) Curved tip 115 4962772131220 11

฿ 1,369.84

TITAN PINSET 1 Piece(s) 19 Day(s) Standard straight 140 4962772131244 12

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1