(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tweezers PP-100/PP-101/PP-102/PP-103/PP-106 (PP-100)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PP-100
PP-101
PP-102
PP-103
PP-106
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip Type Overall Length
(mm)
Head Width
(mm)
JAN code Weight
(g)

฿ 841.25

PINSET 1 Piece(s) 12 Day(s) Standard straight 125 0.6 4962772131008 29

฿ 857.73

PINSET 1 Piece(s) 12 Day(s) Tapered straight tip 115 0.3 4962772131015 22

฿ 677.83

PINSET 1 Piece(s) 1 Day(s) Curved tip 125 0.6 4962772131022 28

฿ 678.00

PINSET 1 Piece(s) 12 Day(s) Flat 125 1.2 4962772131039 29

฿ 678.00

PINSET 1 Piece(s) 12 Day(s) Standard straight 125 0.3 4962772131060 29

Basic Specifications

Product Description

[Features]
· Plate Thickness: 2.8 mm.
· High grade series of heavy-duty tweezers.
· Its knurled tip strengthens holding force.
· Heat-treated strong material is used which maintains thickness even at the tip, making it hard to bend even in harsh applications.
· You can also hold them strongly like pliers and use them to pry things open.

Part Number
PP-100
PP-101
PP-102
PP-103
PP-106
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip Type Overall Length
(mm)
Head Width
(mm)
JAN code Weight
(g)

฿ 841.25

PINSET 1 Piece(s) 12 Day(s) Standard straight 125 0.6 4962772131008 29

฿ 857.73

PINSET 1 Piece(s) 12 Day(s) Tapered straight tip 115 0.3 4962772131015 22

฿ 677.83

PINSET 1 Piece(s) 1 Day(s) Curved tip 125 0.6 4962772131022 28

฿ 678.00

PINSET 1 Piece(s) 12 Day(s) Flat 125 1.2 4962772131039 29

฿ 678.00

PINSET 1 Piece(s) 12 Day(s) Standard straight 125 0.3 4962772131060 29

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1