(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
P-646-D |
P-646D-1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Main Body Material | Overall Length (mm) |
Main Body Parts | With/without tip replacement function | Width (mm) |
Part Type | Head Width (mm) |
Details Type | JAN code | Weight (g) |
Heat Resistant Temperature (°C) |
Replacement chip | ESD Control Rate (Ω) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,353.96 |
HZN HANDTOOL | 1 Piece(s) | 1 Day(s) | Stainless Steel | 128 | Main Body | Available | 10 | - | 0.8 | - | 4962772066201 | 22 | 1200 (Tip) | P-646D-1 | Rg<1 × 1012 | ||
฿ 1,050.41 |
ESD SERAMIC CHIP | 1 Piece(s) | 19 Day(s) | - | - | Part | - | - | Chip | - | P-646D-1 ESD ceramic tip | 4962772461297 | - | 1,200 | - | - |
[Features]
· Replacing the tip is possible and economical.
· Ceramic tweezers with anti-static properties, heat resistance and chemical resistance.
· Ceramic tweezers with anti-static properties.
· In addition to possessing the resistant properties of conventional ceramic tweezers, it can be used even for tasks requiring protection against static electricity.
· Resists heat transmission due to 1/10th thermal conductivity of that of stainless steel, making it suitable for soldering work.
· Replacement part: P-646D-1ESD CeramicTip.
Part Number |
---|
P-646-D |
P-646D-1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Main Body Material | Overall Length (mm) |
Main Body Parts | With/without tip replacement function | Width (mm) |
Part Type | Head Width (mm) |
Details Type | JAN code | Weight (g) |
Heat Resistant Temperature (°C) |
Replacement chip | ESD Control Rate (Ω) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,353.96 |
HZN HANDTOOL | 1 Piece(s) | 1 Day(s) | Stainless Steel | 128 | Main Body | Available | 10 | - | 0.8 | - | 4962772066201 | 22 | 1200 (Tip) | P-646D-1 | Rg<1 × 1012 | ||
฿ 1,050.41 |
ESD SERAMIC CHIP | 1 Piece(s) | 19 Day(s) | - | - | Part | - | - | Chip | - | P-646D-1 ESD ceramic tip | 4962772461297 | - | 1,200 | - | - |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?