1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Zoom Lens L-816 (Part Number)

MESUREMENT TOOL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 19,958.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High-magnification zoom lens capable of inspection with 4x optical magnification
[Accessories]: Case

Part Number
L-816 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 19,958.40

฿ 14,541.69

MESUREMENT TOOL 1 Piece(s) 20 Day(s)

Loading...

  1. 1

Basic Information

Product Type Accessory Magnification(x) Optics: 0.56 to 4x (The magnification indicated on the main body refers to lens performance. The actual optical magnification obtained is the combined value for all of the lenses.) Lens Size(mm) Stand: ø55
Outer Diameter(mm) Lens: ø38 JAN Code 4962772078167 Lens mount C mount
Working distance(mm) 105 Lens configuration 8 groups 14 elements (with magenta coating) Mounting diameter(ø mm) 50
Mass(g) 688 Accessory Case

Please check the type/dimensions/specifications of the part L-816 in the Zoom Lens L-816 series.