- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Socket Wrench Set S2187C
(i)Caution
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
- Do not use this product for powered tools, such as an impact wrench. Please take precautions to avoid pinching hands when putting and taking tools in and out of the case.
Specifications of S2187C
-
- Single Product/Set Classification
- Set Product
-
- Application
- For handwork
-
- Insertion Angle (Shaft measurement when electric drill) (mm)
- 6.35
-
- Socket shape
- 6 Sq.
-
- Width across flat dimension (S Measurement)
- 5 mm / 5.5 mm / 6 mm / 7 mm / 8 mm / 9 mm / 10 mm / 11 mm / 12 mm
-
- Insertion Angle (Shaft measurement when electric drill) (Inch)
- 1/4
-
- Width across flat dimension (S Measurement)(inch)
- 1/2 / 1/4 / 3/8 / 3/16 / 5/16 / 7/16 / 7/32 / 9/32 / 11/32
-
- Ratchet Mechanism
- Yes
-
- Size(mm)
- Box dimensions: w206 × d117 × h45
-
- JAN Code
- 4953488385960
-
- Mass(g)
- 1250
-
- Set Content 1
- Extension bar: 206 (50 mm), 207 (150 mm) universal joint: UJ20 metal case: MCT1 tray: TCA002
-
- Socket Contents
- Socket (hex) 2S-05, 5.5, 06, 07, 08, 09, 10, 11, 12, 2SB-06, 07, 08, 09, 10, 11, 12, 14, 16
-
- Handle Contents
- Ratchet handle (holder type): RH2H spinner handle: NS2 T-shaped slide handle: SL20 driver-type handle: 115
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 9,222.00
|
SOCKET WRENCH SET
|
1 Piece(s)
|
|
12 Day(s)
|
Basic Specifications
-
- Single Product/Set Classification
- Set Product
-
- Application
- For handwork
-
- Insertion Angle (Shaft measurement when electric drill) (mm)
- 6.35
-
- Socket shape
- 6 Sq.
-
- Width across flat dimension (S Measurement)
- 10 mm / 12 mm / 5 mm / 6 mm / 8 mm / 11 mm / 9 mm / 7 mm / 5.5 mm
-
- Insertion Angle (Shaft measurement when electric drill) (Inch)
- 1/4
-
- Width across flat dimension (S Measurement)(inch)
- 1/2 / 7/16 / 3/8 / 11/32 / 1/4 / 7/32 / 3/16 / 9/32 / 5/16
-
- Ratchet Mechanism
- Yes
-
- Size(mm)
- Box dimensions: w206 × d117 × h45
-
- JAN Code
- 4953488385960
-
- Mass(g)
- 1250
-
- Set Content 1
- Extension bar: 206 (50 mm), 207 (150 mm) universal joint: UJ20 metal case: MCT1 tray: TCA002
-
- Socket Contents
- Socket (hex) 2S-05, 5.5, 06, 07, 08, 09, 10, 11, 12, 2SB-06, 07, 08, 09, 10, 11, 12, 14, 16
-
- Handle Contents
- Ratchet handle (holder type): RH2H spinner handle: NS2 T-shaped slide handle: SL20 driver-type handle: 115
Product Description
[Features]
· Includes a metal case and a sturdy pear skin tray and uses the "Next generation tool series" handle.
· We have carefully selected tools necessary for mounting various small machines, devices, etc.
· This set combines inch and millimeter types.
Specifications of S2187C
-
- Single Product/Set Classification
- Set Product
-
- Application
- For handwork
-
- Insertion Angle (Shaft measurement when electric drill) (mm)
- 6.35
-
- Socket shape
- 6 Sq.
-
- Width across flat dimension (S Measurement)
- 5 mm / 5.5 mm / 6 mm / 7 mm / 8 mm / 9 mm / 10 mm / 11 mm / 12 mm
-
- Insertion Angle (Shaft measurement when electric drill) (Inch)
- 1/4
-
- Width across flat dimension (S Measurement)(inch)
- 1/2 / 1/4 / 3/8 / 3/16 / 5/16 / 7/16 / 7/32 / 9/32 / 11/32
-
- Ratchet Mechanism
- Yes
-
- Size(mm)
- Box dimensions: w206 × d117 × h45
-
- JAN Code
- 4953488385960
-
- Mass(g)
- 1250
-
- Set Content 1
- Extension bar: 206 (50 mm), 207 (150 mm) universal joint: UJ20 metal case: MCT1 tray: TCA002
-
- Socket Contents
- Socket (hex) 2S-05, 5.5, 06, 07, 08, 09, 10, 11, 12, 2SB-06, 07, 08, 09, 10, 11, 12, 14, 16
-
- Handle Contents
- Ratchet handle (holder type): RH2H spinner handle: NS2 T-shaped slide handle: SL20 driver-type handle: 115
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 9,222.00
|
SOCKET WRENCH SET
|
1 Piece(s)
|
|
12 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Socket Wrench Set S2187C
Good Design Award Winning Item
Specifications
Contents 25 Items (Socket : 18 / Handle : 7)
Descriptions | Models/The specification |
---|
Socket (6 pt.) | 2S- | 05, 5.5, 06, 07, 08, 09, 10, 11, 12 |
---|
2SB- | 06, 07, 08, 09, 10, 11, 12, 14, 16 |
Ratchet Handle (Socket Hold Type) | RH2H |
---|
Spinner Handle | NS2 |
---|
T-type Slide Handle | SL20 |
---|
Driver Handle | 115 |
---|
Extension Bar | 206(50mm), 207(150mm) |
---|
Universal Joint | UJ20 |
---|
Tool Case (Metal) | MCT1 |
---|
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?