- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Plug Replacement Set (For Horizontally Opposed Cylinder Engines)
(i)Caution
- Thin for use with spark plugs. Do not use as a normal socket. Do not use this product for powered tools, such as an impact wrench.
Specifications of PG86S
-
- Product Type
- Engine Related
-
- Width across flat dimension(mm)
- 14
-
- Insertion Angle(mm)
- 9.5
-
- Shape of Insertion Angle
- 6-point
-
- JAN Code
- 4953488394122
-
- Dimension (L1)(mm)
- 13
-
- Dimension (L2)(mm)
- EX32-32: 21.5, EX32-50: 39.5
-
- Dimension (L)(mm)
- EX32-32: 32, EX32-50: 50
-
- Dimension (W)(mm)
- 17
-
- Set Content
- Plug socket: 3P-14S extension bar: EX32-32 (2 pcs), EX32-50
-
- Specifications
- Magnets included
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 2,109.83
|
PLUG REPLACEMENT SET
|
1 Piece(s)
|
|
8 Day(s)
|
Basic Specifications
-
- Product Type
- Engine Related
-
- Width across flat dimension(mm)
- 14
-
- Insertion Angle(mm)
- 9.5
-
- Shape of Insertion Angle
- 6-point
-
- JAN Code
- 4953488394122
-
- Dimension (L1)(mm)
- 13
-
- Dimension (L2)(mm)
- EX32-32: 21.5, EX32-50: 39.5
-
- Dimension (L)(mm)
- EX32-32: 32, EX32-50: 50
-
- Dimension (W)(mm)
- 17
-
- Set Content
- Plug socket: 3P-14S extension bar: EX32-32 (2 pcs), EX32-50
-
- Specifications
- Magnets included
Product Description
[Features]
· Most suitable for replacing plugs of horizontally opposed cylinder engines.
· In narrow spaces, use 17 mm ratchet glasses wrench for loosening in the outer hexagonal part, and as the gap becomes narrower, remove the spinning part before using the ratchet again. (Reverse the procedure when tightening)
· Ideal for 86/BRZ.
Specifications of PG86S
-
- Product Type
- Engine Related
-
- Width across flat dimension(mm)
- 14
-
- Insertion Angle(mm)
- 9.5
-
- Shape of Insertion Angle
- 6-point
-
- JAN Code
- 4953488394122
-
- Dimension (L1)(mm)
- 13
-
- Dimension (L2)(mm)
- EX32-32: 21.5, EX32-50: 39.5
-
- Dimension (L)(mm)
- EX32-32: 32, EX32-50: 50
-
- Dimension (W)(mm)
- 17
-
- Set Content
- Plug socket: 3P-14S extension bar: EX32-32 (2 pcs), EX32-50
-
- Specifications
- Magnets included
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 2,109.83
|
PLUG REPLACEMENT SET
|
1 Piece(s)
|
|
8 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?