(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

E Type Torx Socket 4TX (4TX-E12)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Do not use this product for powered tools, such as an impact wrench.
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
4TX-E10
4TX-E11
4TX-E12
4TX-E14
4TX-E16
4TX-E18
4TX-E20
4TX-E22
4TX-E24
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip standards JAN Code Weight
(g)
Dimension D1
(mm)
Dimension D2
(mm)
Dimension L1
(mm)

฿ 414.16

E TYPE TORX SOCKET 1 Piece(s) 12 Day(s) E10 4953488387216 49 12.2 21.8 7.1

฿ 413.78

E TYPE TORX SOCKET 1 Piece(s) 12 Day(s) E11 4953488387223 47 12.6 21.8 7.6

฿ 414.73

E TYPE TORX SOCKET 1 Piece(s) 12 Day(s) E12 4953488387230 52 13.8 21.8 8.3

฿ 439.61

E TYPE TORX SOCKET 1 Piece(s) 12 Day(s) E14 4953488387247 56 15.2 21.8 9.5

฿ 439.99

E TYPE TORX SOCKET 1 Piece(s) 12 Day(s) E16 4953488387254 58 18.3 21.8 10.8

฿ 440.18

E TYPE TORX SOCKET 1 Piece(s) 12 Day(s) E18 4953488387261 59 19.9 21.8 11.9

฿ 477.33

E TYPE TORX SOCKET 1 Piece(s) 12 Day(s) E20 4953488387278 112 26.0 26.0 13.3

฿ 475.63

E TYPE TORX SOCKET 1 Piece(s) 1 Day(s) E22 4953488387285 103 26.0 26.0 14.5

฿ 479.60

E TYPE TORX SOCKET 1 Piece(s) 12 Day(s) E24 4953488387292 124 28.0 28.0 14.5

Basic Specifications

Product Description

[Features]
This is an E-type manual Torx socket.
Socket holders are available separately, so place an order according to your application.
[Square Socket (mm)]12.7
[Applications]
It is suitable for car maintenance.

Part Number
4TX-E10
4TX-E11
4TX-E12
4TX-E14
4TX-E16
4TX-E18
4TX-E20
4TX-E22
4TX-E24
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip standards JAN Code Weight
(g)
Dimension D1
(mm)
Dimension D2
(mm)
Dimension L1
(mm)

฿ 414.16

E TYPE TORX SOCKET 1 Piece(s) 12 Day(s) E10 4953488387216 49 12.2 21.8 7.1

฿ 413.78

E TYPE TORX SOCKET 1 Piece(s) 12 Day(s) E11 4953488387223 47 12.6 21.8 7.6

฿ 414.73

E TYPE TORX SOCKET 1 Piece(s) 12 Day(s) E12 4953488387230 52 13.8 21.8 8.3

฿ 439.61

E TYPE TORX SOCKET 1 Piece(s) 12 Day(s) E14 4953488387247 56 15.2 21.8 9.5

฿ 439.99

E TYPE TORX SOCKET 1 Piece(s) 12 Day(s) E16 4953488387254 58 18.3 21.8 10.8

฿ 440.18

E TYPE TORX SOCKET 1 Piece(s) 12 Day(s) E18 4953488387261 59 19.9 21.8 11.9

฿ 477.33

E TYPE TORX SOCKET 1 Piece(s) 12 Day(s) E20 4953488387278 112 26.0 26.0 13.3

฿ 475.63

E TYPE TORX SOCKET 1 Piece(s) 1 Day(s) E22 4953488387285 103 26.0 26.0 14.5

฿ 479.60

E TYPE TORX SOCKET 1 Piece(s) 12 Day(s) E24 4953488387292 124 28.0 28.0 14.5

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Outline drawing