(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MDP-SU Pliers And Screwdriver Holder (MDP-SU38)

MDP-SU Pliers And Screwdriver Holder (MDP-SU38)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MDP-SU38
MDP-SU39
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(mm)
Depth
(mm)
JAN code

฿ 1,169.00

TOOL BAGS 1 Piece(s) 10 Day(s) 250 65 4992456217339

฿ 1,246.00

TOOL BAGS 1 Piece(s) 10 Day(s) 255 70 4992456217346

Basic Specifications

Product Description

[Features]
A holder for combination pliers and drivers that makes it easy to put and remove tools by inserting a resin plate into the fabric on the back and sewing it to increase strength and widen the level difference from the second level.

Part Number
MDP-SU38
MDP-SU39
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(mm)
Depth
(mm)
JAN code

฿ 1,169.00

TOOL BAGS 1 Piece(s) 10 Day(s) 250 65 4992456217339

฿ 1,246.00

TOOL BAGS 1 Piece(s) 10 Day(s) 255 70 4992456217346

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications