(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
MDP-908 |
MDP-930 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Length (mm) |
Width (mm) |
Depth (mm) |
Diameter (ømm) |
Height (mm) |
JAN code | Weight (g) |
Pouch specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,489.00 |
TOOL BAGS | 1 Piece(s) | 12 Day(s) | 285 | 355 | 188 | - | - | 4992456213867 | 1,100 | Outside: 3 on one side, Inside: 5 (pockets) on one side, 6 (pass-through pouches) on one side | ||
฿ 3,532.00 |
TOOL BAGS | 1 Piece(s) | 12 Day(s) | - | - | - | 250 | 300 | 4992456213843 | 700 | Inside pouch: 1, Screwdriver holder: 2 |
Shoulder type, leaving both hands free
[Features]
· Wide range of uses for everyone from professional facilities construction workers handling electric materials, piping materials, and gas and air conditioners, to DIY and leisure.
[Applications]
· For moving within work sites or for high-rise building construction.
· For work at construction sites involving walking long distances, such as apartment complexes, factories, and high-rise buildings.
Part Number |
---|
MDP-908 |
MDP-930 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Length (mm) |
Width (mm) |
Depth (mm) |
Diameter (ømm) |
Height (mm) |
JAN code | Weight (g) |
Pouch specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,489.00 |
TOOL BAGS | 1 Piece(s) | 12 Day(s) | 285 | 355 | 188 | - | - | 4992456213867 | 1,100 | Outside: 3 on one side, Inside: 5 (pockets) on one side, 6 (pass-through pouches) on one side | ||
฿ 3,532.00 |
TOOL BAGS | 1 Piece(s) | 12 Day(s) | - | - | - | 250 | 300 | 4992456213843 | 700 | Inside pouch: 1, Screwdriver holder: 2 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?