- การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series” |
Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
MDP-86 Pliers Holder (3-Pocket Holder)
(i)Caution
- The product image is MDP-86AB.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Color |
JAN code |
|
฿ 596.00
|
TOOL BAGS
|
1 Piece(s)
|
|
16 Day(s)
|
Blue |
4992456216318 |
|
฿ 596.00
|
TOOL BAGS
|
1 Piece(s)
|
|
19 Day(s)
|
Red |
4992456216295 |
Basic Specifications
-
- Product Type
- Bag
-
- Product uses
- Tool holder
-
- Length(mm)
- 250
-
- Width(mm)
- 80
-
- Weight(g)
- 105
-
- Material
- Base: 1,680-denier polyester oxford cloth (back surface: polyurethane coating), Main body part: tarpaulin
Product Description
Uses tarpaulin fabric for durability and for abrasion resistance
[Features]
· Uses tarpaulin fabric for durability and for abrasion resistance.
· Tarpaulin: Refers to material sandwiching polyester-based fiber woven cloth between synthetic resin film. This material is also used as construction site curing sheets, provisional tents, truck soft tops, curtains, etc. It resists soiling compared to normal cloth, and is a sturdy material.
· Belt loop: polypropylene tape finished with hardened resin
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Color |
JAN code |
|
฿ 596.00
|
TOOL BAGS
|
1 Piece(s)
|
|
16 Day(s)
|
Blue |
4992456216318 |
|
฿ 596.00
|
TOOL BAGS
|
1 Piece(s)
|
|
19 Day(s)
|
Red |
4992456216295 |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?