(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MDP Pliers Holder

MDP Pliers Holder

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • The product image is MDP-22X.

Specifications of MDP-32X

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Length(mm)
    247
  • Width(mm)
    80
  • JAN code
    4992456215892
Part Number
MDP-32X
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,548.00

TOOL BAGS 1 Piece(s) 14 Day(s)

Basic Specifications

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Length(mm)
    247
  • Width(mm)
    80
  • JAN code
    4992456215892

Product Description

[Features]
This combination pliers holder is made of cowhide leather that improves in taste with use and has 1 to 3 pockets.

Specifications of MDP-32X

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Length(mm)
    247
  • Width(mm)
    80
  • JAN code
    4992456215892
Part Number
MDP-32X
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,548.00

TOOL BAGS 1 Piece(s) 14 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications