(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MTB Tool Bag (MTB-3B)

MTB Tool Bag (MTB-3B)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MTB-3A
MTB-3B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Depth
(mm)
Height
(mm)
JAN code Weight
(g)

฿ 2,689.00

TOOL BAGS 1 Piece(s) 10 Day(s) 415 260 335 4992456213973 1,470

฿ 2,783.00

TOOL BAGS 1 Piece(s) 10 Day(s) 380 210 280 4992456216974 1,500

Basic Specifications

  • Product Type
    Bag
  • Product uses
    Tool bag
  • Color
    Red
  • Material
    Base: 1,680-denier polyester oxford cloth (back surface: polyurethane coating), Main body part: tarpaulin

Product Description

Uses tarpaulin fabric for durability and for abrasion resistance
[Features]
· Uses tarpaulin fabric for durability and for abrasion resistance.
· Tarpaulin: Refers to material sandwiching polyester-based fiber woven cloth between synthetic resin film. This material is also used as construction site curing sheets, provisional tents, truck soft tops, curtains, etc. It resists soiling compared to normal cloth, and is a sturdy material.
· Belt loop: polypropylene tape finished with hardened resin

Part Number
MTB-3A
MTB-3B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Depth
(mm)
Height
(mm)
JAN code Weight
(g)

฿ 2,689.00

TOOL BAGS 1 Piece(s) 10 Day(s) 415 260 335 4992456213973 1,470

฿ 2,783.00

TOOL BAGS 1 Piece(s) 10 Day(s) 380 210 280 4992456216974 1,500

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

MTB-3A


MTB-3B