(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MDP Electrician's Pocket, High-Quality Type (MDP-210HG)

MDP Electrician's Pocket, High-Quality Type (MDP-210HG)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • The product image is MDP-210HG.
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MDP-210HG
MDP-210HR
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color JAN code

฿ 7,135.00

TOOL BAGS 1 Piece(s) Same day Green 4992456216752

฿ 7,135.00

TOOL BAGS 1 Piece(s) 14 Day(s) Red 4992456216745

Basic Specifications

  • Product Type
    Bag
  • Product uses
    Tool bag
  • Length(mm)
    235
  • Width(mm)
    200
  • Thickness(mm)
    150
  • Weight(g)
    500
  • Material
    Inner bag: Magdas 3004 nylon, Metal parts: D-ring: iron (nickel plating)

Product Description

[Features]
· Electrician's pocket, high-quality type
·A nylon inner bag attached
·The belt loop is double-pasted, so it is durable
·The inner bag is removable. Easy to clean inside the pocket.
·Color leather for the main body: Raw materials used and production area: North American steer hide (leather made from neutered bulls that are more than 2 years old); Leather material production area: Japan; Manufacturing formula: synthetic tanning; Material characteristics: good color development of base core color, and leather material featuring a special finish that is different from the base color
· Thick tanned leather for back plate: Source material location: steer hide from North America, fully tanned hide using plant tannin

Part Number
MDP-210HG
MDP-210HR
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color JAN code

฿ 7,135.00

TOOL BAGS 1 Piece(s) Same day Green 4992456216752

฿ 7,135.00

TOOL BAGS 1 Piece(s) 14 Day(s) Red 4992456216745

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1