(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
-Radius size is stamped on each gage leaf.
-Each leaf comprises an internal and an external radius gage of the same size.
-With locking clamp.
Part Number |
---|
186-105 |
186-106 |
186-107 |
186-110 |
186-902 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Measuring Range | Measuring range (mm) | Composition of leaves |
---|---|---|---|---|---|---|---|---|
฿ 1,055.70 ฿ 719.99 | RG-S 3 | 1 Piece(s) | 5 Day(s) | 0 to 180° | 1-7 | 34 leaves: 1 - 3mm by 0.25mm 3.5 - 7mm by 0.5mm | ||
฿ 1,332.70 ฿ 915.03 | RG-S 4 | 1 Piece(s) | 5 Day(s) | 0 to 180° | 7.5-15 | 32 leaves: 7.5 - 15mm by 0.5mm | ||
฿ 2,368.32 ฿ 1,623.96 | RG-S 5 | 1 Piece(s) | 5 Day(s) | 0 to 180° | 15.5-25 | 30 leaves: 15.5 - 20mm by 0.5mm, 21 - 25mm by 1mm | ||
฿ 1,443.84 ฿ 992.93 | RG-D4 | 1 Piece(s) | 5 Day(s) | 0 to 90° | 0.4-6 | 18 leaves: 0.4, 0.8, 1, 1.2, 1.5, 1.6mm, 1.75 - 3mm by 0.25mm, 3.5 - 6mm by 0.5mm | ||
฿ 5,051.72 ฿ 3,446.79 | RG-ST MM | 1 Piece(s) | 14 Day(s) | 0 to 90° | 0.5-13 | 26 leaves: 0.5 - 13mm by 0.5mm |
Loading...
Product Type | Analog Goniometer |
---|
How can we improve?
How can we improve?